Search Results for end of life
HVACR - Amphenol Sensors
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Plug 7mm Airline 50 Ohm. Downloads. 131-10003 STP 3D Model (Size: 460 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel ...
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-9913-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA ...
SMP Terminator Pl 50 Ohm | SMP-FS-T2 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMP Terminator Plug 50 Ohm ... SMP-FS-T2 3D Model (Size: 118 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass/Beryllium Copper: Chain Option: Without Chain: Contact ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-MSLD-PCT-5 STP 3D Model (Size: 99 kb ) SMP-MSLD-PCT-5 PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 122330 STP 3D Model (Size: 1508 kb ) 122330 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-3 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... SMA PCB End Launch Jack 50 Ohm 132414. SMA Straight Solder Plug RG-402 0.141-inch Conformable Times TFlex 402 50 Ohm Anti Torque Body 901-9808-T.
Amphenol MP-6ARJ45SNNW-001 Category-6a Ethernet Cable (CAT6a FTP ...
We only use true CAT6A ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). Our CAT6A cables offer excellent headroom for 10-Gigabit Ethernet (10GBase-T), a projected service life of over 20 years, and an X-web pair separator for excellent resistance to cross-talk.
risk of miscalculation | Amphenol Global Search | Amphenol
Risk of serious eye damage! Never look into the end of a fiber optic line or use a magnifier in the presence of laser light or radiation. Exercise caution when installing, testing or maintaining live circuits. If eyes are exposed to laser light or radiation occurs, immediately seek treatment by a medical professional.
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm. Downloads. 132220 PDF Customer Drawing (Size: 85 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass ...
Level Plus - Temposonics
ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability.
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1112A5-002-3GT5GP-50: Body Finish: Gold:
BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-014-NT3G-75: Body Finish: Nickel: Body Material: Brass: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-12. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 112502.
Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3. Downloads. 227-1527 PDF Customer Drawing (Size: 164 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil ...
Level Plus L - temposonics.com
When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. 4 5 3 1 Measurement cycle
About - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 172243 PDF Customer Drawing (Size: 360 kb) 172243 STP 3D Model (Size: 2198 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to ...
Ratcheting Hand Crimp Frame with Die Set | 47-10120 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20002) Hex Cavity Dimensions are 0.042, 0.068, 0.178, 0.213 ... Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity ...
RP-SMA Protective Cap Plug | 132364 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RP-SMA Cap for Female Connector ... 132364 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...