Search Results for end of life
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ... 031-5640-1010 STP 3D Model (Size: 1599 kb ) 031-5640-1010 PDF Customer Drawing (Size: 209 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
UG-29B/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-29B/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight ... 082-101 PDF Customer Drawing (Size: 140 kb) 082-101 STP 3D Model (Size: 492 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ... 031-221-RFX STP 3D Model (Size: 1156 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-221-RFX B6351B1-ND3G-50 ...
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: MK0252ABA00WU5F: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
BNC Cap Pl Chain | 202100 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Protective Cap Plug With Chain. Downloads. 202100 STP 3D Model (Size: 273 kb ) 202100 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1005A1-N: Body Finish: Nickel ...
UG-363/U UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-363/U UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight. Downloads. 083-1F PDF Customer Drawing (Size: 181 kb) 083-1F STP 3D Model (Size: 4259 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
TERMINATION WORK INSTRUCTIONS Amphe-Lite Fiber Optic Termini
» Add epoxy to end of outer jacket of cable for approximately 4mm Figure 3-10 » Evenly distribute strength member over rear body of terminus, the distance between outer jacket of cable with rear body of terminus is approximately 0~1.5mm Figure 3-11 » Slide shrink tube up the cable jacket, and position over terminus rear body and strength member.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-359 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-13.
BNC Straight PCB Jack End Launch 75 Ohm | 031-6009 - Amphenol RF
RF Connector BNC Straight PCB Jack End Launch 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... 132117 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...
Ratcheting Hand Crimp Frame with Die Set | 47-10150 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20004) Hex Cavity Dimensions are 0.068, 0.128, 0.178 ... Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0. ...
Temposonics
ensures a long operating life. The MH-Series sensors can be installed from the head side or the rod side of the cylinder depending on the cylinder design. A Temposonics M12 connector system ensures protection to IP69K. The MH Safety models are SIL (Safety Integrity Level) certified according to IEC 61508, they have a Performance Level
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm ... Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable ...
How To Extend The Life of Your Electrical Wires & Cable
ELECTRIC WIRE AND CABLE CARE. You have a lot to worry about on a daily basis, don't let wire and cable be one of them. By practicing some general guidelines for electric wire and cable you can extend the life of your cable, reduce downtime, reduce safety and non-conformance issues, and increase your overall efficiency with longer runs.. Common practices for proper wire & cable care include:
BNC Jack to N-Type Plug Adapter 50 Ohm Straight | 242121 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to N-Type Plug Adapter 50 Ohm Straight ... 242121 PDF Customer Drawing (Size: 29 kb) 242121 STP 3D Model (Size: 372 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to ...
UG-556B/U N-Type Straight Clamp Jack RG-58 RG-141 Times LMR-195 ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: 35275: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin 901-10511-3. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 100 mm 095-725-119M010.
TNC Cap Pl Chain | 202101-11 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Protective Cap Plug With Chain. Downloads. 202101-11 STP 3D Model (Size: 610 kb ) 202101-11 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1005A1-011-SXPN: Body ...
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136-12 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136-12 STP 3D Model (Size: 374 kb ) 132136-12 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...