Search Results for end of life
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132253 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm. Downloads. 132253 PDF Customer Drawing (Size: 39 kb) 132253 STP 3D Model (Size: 453 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight ... 083-1j PDF Customer Drawing (Size: 752 kb) 083-1J STP 3D Model (Size: 1284 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
MCX Straight PCB Jack Through Hole 50 Ohm | 919-432J-51S - Amphenol RF
MCX Straight PCB Jack End Launch 75 Ohm 919-261J-71S MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non-Magnetic 919-NM104P-51A MCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 252197
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112956 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double ...
Lockwasher | 031-10512-NA - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher 0.649 inch ID. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Export Control Classification Number: EAR99: Gender ...
SMA Straight Crimp Jack RG-316DS Rear Bulkhead 50 Ohm IP67
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10510-2. SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm 132236.
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... 252101 PDF Customer Drawing (Size: 66 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 250 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery ... 095-902-569-XXX PDF Customer Drawing (Size: 301 kb) IP67 SMA Cable Assemblies Datasheet (Size: 214 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Assembly Type: in-Series: Cable Length: 9.84 in (250 mm) Cable ...
F-Type Straight Crimp Plug Belden 1855A 75 Ohm | 222126 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Gold: Contact Material: ... F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 222181-10.
Cable Boot RG-59 | 60030-000
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Strain Relief Boot RG-59 Cable. Downloads. 60030-000 PDF Customer Drawing (Size: 51 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: BOOT-59U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber ...
BNC Straight PCB Jack Through Hole 50 Ohm | 112483 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole 50 Ohm ... 112483 STP 3D Model (Size: 134 kb ) 112483 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251E1-NT3G-50 ...
External Antenna 2400-2500 5150-5825 5925-7125 MHz
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive External Antenna, 2400-2500 5150-5825 5925-7125 MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee, IoT, ISM, UNII, 50 Ohms ... Product Life Cycle; Part Status: Active: Product Specifications. Antenna Connector Type: RP-SMA ...
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch ...
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm ... Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable ...
TNC Plug 50 Ohm | 122509 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Plug 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
CC-03AMFM-QL8E15: X-Lok Connector | Amphenol LTW
CC-03AMFM-QL8E15, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149 - Amphenol RF
MCX Straight PCB Jack End Launch 75 Ohm 252151-75 MCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 919-114J-51SX MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm 252189
Cable Boot RG-174 | 60052-000 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Strain Relief Boot RG-174 Cable. Downloads. 60052-000 PDF Customer Drawing (Size: 51 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: BOOT-316U/PE/BLA: Body Finish: Black: Body Material: PVC: Boot Color ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112775-75. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-321-10RFX.