Search Results for end of life
Amphenol MP-CAT8STPBLK-020 Shielded Twisted Pair Category-8 Ethernet ...
We only use true CAT8 ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). Our CAT8 cables offer excellent headroom for 10-Gigabit Ethernet (40GBASE-T), a projected service life of over 20 years, and an X-web pair separator for excellent resistance to cross-talk.
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to ...
Level Plus L - temposonics.com
When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. 4 5 3 1 Measurement cycle
1.0-2.3 Straight Crimp Jack 1.32 mm Micro-cable Bulkhead ... - Amphenol RF
1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 282123-75 1.0-2.3 Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 102-799-104 1.0-2.3 Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 282115
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34525: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV ...
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
1050 | Amphenol Global Search | Amphenol
FOR PLUGS 83-1SP, 83-1SP-1050, 83-1SP-15RFX, 83-822, USING 83-168 83-168-RFX, OR 83-185, 83-185-RFX REDUCING ADAPTER Step 1 Step 2 Step 3 Step 4 C STEP 2 c Step 1 Slide coupling ring and adapter onto cable. Cut end of cable even and strip jacket to dimension shown in table. Step 2 Position adapter flush with end of cable jacket.
MCX Straight Crimp Plug PIC V73263 75 Ohm | 252207 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Crimp Plug PIC V73263 75 Ohm. Downloads. 252207 PDF Customer Drawing (Size: 53 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMA Straight Jack Slot 50 Ohm | 901-9023 - amphenolrf.com
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Jack Slot 50 Ohm. Downloads. 901-9023 IGS 3D Model (Size: 1327 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type ...
Data Sheet / Safety Manual MH Safety Analog / CANopen - Temposonics
ensures a long operating life. The MH-Series sensors can be installed from the head side or the rod side of the cylinder depending on the cylinder design. A MTS M12 connector system ensures protection to IP69K. The MH Safety models are SIL (Safety Integrity Level) certified according to IEC 61508, they have a Performance Level (PL)
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121EA-002-ND3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-12. BNC Straight Clamp Plug RG-11 75 Ohm 112657.
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life ...
Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life integral machined diaphragm). Operating temperature range of -400 to +400F (-240 to + 204C) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
SMA Straight Crimp Jack RTK044 Bulkhead Rear Mount 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RTK-044, TFC 3.6mm LL-50: Contact Finish: Gold: ... SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB 132343. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 132188.
MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm | 252119-75 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... MCX Straight PCB Jack End Launch 50 Ohm 919-431J-51S. MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm 252107-75.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: MK0252ABA00WU5F: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 122330 STP 3D Model (Size: 1508 kb ) 122330 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132179 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material ...
forest lodge residents history | Amphenol Global Search | Amphenol
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Product Life Cycle. Product Life Cycle ...
5G Connectors - Positronic The Science of Certainty
This will result in higher demands for power and cooling. Some studies are predicting that by the end of this decade, datacenters will consume as much as 20% of global energy production. With this much power concentrated into the 5G infrastructure, energy management will become more important, as will thermal efficiency.