Search Results for end of life
About - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm 102-692-04 1.0-2.3 Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm 282105 1.0-2.3 Right Angle Receptacle Jack Round Post 4-Hole Flange 50 Ohm 102-245-01
Temperature Sensors - Amphenol Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
Applications | Connector Solutions | Amphenol
The advent of 5G networks is making everyday life smarter. Amphenol offers high performing connectors and cables that meet super-speed, ultra-low latency requirements in a compact, lightweight form factor to meet the demands of this fifth generation of communication. ... Amphenol provides advanced connectors and cable solutions covering the end ...
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: Thread Direction: Standard: You May also be Interested in. F-Type Jack Bulkhead Rear Mount 75 Ohm 222142-10.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: MK0252ABA00WU5F: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
BNC Plug to SMA Jack Adapter 50 Ohm Straight | 242103 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Plug to SMA Jack Adapter 50 Ohm Straight. Downloads. 242103 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to SMA Jack: Adapter Type ...
Piezoelectric Sensors: The Superior Choice for Early Fault ... - PCB
accelerometers begin to detect the early onset of microscopic cracks or pitting at the l ower end of the high frequency range. Assessing lubrication conditions or alignment at this early phase can prevent any ... may start affecting the overall life of the bearing. At this stage, the bearing may start exhibiting increased noise, vibration, and ...
SMP Straight PCB Full Detent Jack End Launch 50 Ohm | 302102 - Amphenol RF
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm 302100 SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm 925-138J-51P Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 20.30mm SMP-FS2A-2030
HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm
RF Connector HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type ...
UG-176/U UHF Reducing Adapter RG-59 | 083-168 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-176/U UHF Reducing Adapter for RG-59. Downloads. 083-168 PDF Customer Drawing (Size: 108 kb) 083-168 STP 3D Model (Size: 127 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-176/U: Body Finish ...
TNC Terminator Pl 1 W 50 Ohm | 202117 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Terminator Plug 1 Watt Without Chain 50 Ohm. Downloads. 202117 PDF Customer Drawing (Size: 48 kb) 202117 STP 3D Model (Size: 568 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
n Component Life Cycle Testing n Structural Testing n Press Applications n Full Vehicle Durability Testing ... n Quality Control Rod end load cell shown on a durability test rig. LOAD CELL HANDBOOK 4 PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com A load cell is a device that converts a force or load into a ...
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: Other SMP Products. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 10 inches 095-725-121-010.
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum 20 AWG, Belden ...
Amphenol MP-6ARJ45SNNW-001 Category-6a Ethernet Cable (CAT6a FTP ...
We only use true CAT6A ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). Our CAT6A cables offer excellent headroom for 10-Gigabit Ethernet (10GBase-T), a projected service life of over 20 years, and an X-web pair separator for excellent resistance to cross-talk.
Thermal Validation - Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB | 132416 - Amphenol RF
SMA PCB End Launch Straight Jack 50 Ohm 132372-11 SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132200SS SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-29