Search Results for end of life
Support - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: ... SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel SMP-MSSB-PCE-4T.
Crimp Tool | CTL-3 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.1, 0.213, 0.429. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 47 ...
BNC Terminator Pl Chain 50 Ohm | 031-39023-1 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug With Chain 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option: With Chain: Contact Finish: Gold: Contact Material:
HD-BNC Tool | 227-T2000 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. HD-BNC Tool For Installation and Removal. Downloads. 227-T2000 PDF Customer Drawing (Size: 119 kb) 227-T2000 STP Model (Size: 174 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: Tooling cost for 227 ...
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden ...
Data Sheet - temposonics.com
When the ultrasonic wave reaches the end of the waveguide it is con-verted into an electrical signal. Since the speed of the ultrasonic wave ... scheduled maintenance or recalibration for the expected 10 year life of the sensor. Set it and Forget it! The LLE liquid level transmitter can be mounted on most tanks offering
SMA Straight Crimp Plug TFC 3.6mm RTK044 50 Ohm | 901-10848 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RTK-044, TFC 3.6mm LL-50: Contact Finish: Gold: Contact Material: ... SMA PCB End Launch Straight Jack 50 Ohm 901-10110. SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm 132173.
Level Plus - Temposonics
ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability.
www.connectpositronic.com
www.connectpositronic.com
BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm. Downloads. 112417 STP 3D Model (Size: 2351 kb ) 112417 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
BBD-06AMFM-QL8F01: X-Lok Connector | Amphenol LTW
BBD-06AMFM-QL8F01, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Amphenol 2022 Sustainability Report
OUR GOAL: By the end of 2025, Amphenol will reduce revenue-normalized Scope 1 and 2 GHG emissions by 15% compared to our 2021 levels. 16.2 Peace, Justice and Strong Institutions End abuse, exploitation, trafficking, and all forms of violence against and torture of children. OUR GOAL: By the end of 2025, Amphenol will
Lockwasher | 000-83989-SA - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher Silver Plated 1.062 inch OD. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 83989-SA: Body Finish: Silver: Body Material: Phosphor Bronze: Cable Type (Terminates to)
What is PosiBand? - Positronic The Science of Certainty
The PosiBand’s contact body does not require annealing of the crimp barrels, as does the split tine design. This eliminates the concern of unintentionally heat-treating the mating end of the contact, which can cause electrical failure. PosiBand is qualified under SAE AS39029 and MIL-DTL-24308 specifications.
Automotive Sensors Overview - Amphenol Sensors
End-of-Shaft Through-Shaft Arc Signaloutput Analog:differentialsine/cosine Digital*:ABI,SPI,SENT,AB,PWM Max.speed Upto600.000rpm(el) Resolution Analog:infinite ... Life Virtuallyunlimited Measurementrange* 40°to360°(nodeadband) Upto800mm Redundancy Yes Sealing IP67,IP69K *Otherstobestudieduponrequest. Light-weight $$$ Cost-effective IP69K
CB-04BFFA-LL7001: Ceres Connector | Amphenol LTW
CB-04BFFA-LL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
www.connectpositronic.com
www.connectpositronic.com
TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden ...
SMB Panel Mount Jack 4-Hole Flange 50 Ohm | 142306 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Panel Mount Jack 4-Hole Flange 50 Ohm. Downloads. Assembly Instructions C61 (Size: 33 kb) 142306 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...