Search Results for end of life
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type ...
Positioner | 227-1454-1 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Positioner. Downloads. 227-1454-1 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be ...
eco mate rm - Amphenol Sine
eco|mate® rm Straight Plug and Receptacle with End Cap Technical Information Assembly Instructions Step 1: Slide accessories onto the wire Step 3: Crimp contacts on wire Step 4: Insert first contact in the grommet through required cavity. Then insert the contact into the
Mouser Electronics Awarded as Distributor of the Year | SV Microwave
Amphenol SV Microwave honored Mouser Electronics with the “2021 Distributor of the Year” award for their distinguished performance. Explore more!
SMA PCB End Launch Straight Jack 50 Ohm | 132417 - Amphenol RF
SMA PCB End Launch Jack 50 Ohm 0.062 PCB 132255 SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.450 Post 0.250 PTFE 132318-17 SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132166
RFS RADIAFLEX® CABLES Installation Guideline - RFS Technologies
• Keep cable end always sealed – make sure that no humidity, dust or dirt are able to penetrate. Do not leave metallic particles when cutting the cable or installing the connector. • Keep also all accessories such as connectors etc. clean • Keep also clean the connector interfaces RADIAFLEX® cables are available with bulges or guides
SMA PCB End Launch Straight Jack 50 Ohm | 132255RT
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
HD-EFI Straight PCB Limited Detent Jack End Launch 50 Ohm
HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm 920-508J-53P HD-EFI Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm 920-512P-51S HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm 920-503J-53P
SMB PCB End Launch Jack 50 Ohm | 142297 - Amphenol RF
SMB PCB End Launch Jack 0.086-inch Conformable 50 Ohm 142355 SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 142193 SMB Straight Crimp Jack RG-178 RG-196 50 Ohm 142185
SMB Straight Crimp Jack RG-58 50 Ohm | 142330 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Straight Crimp Jack RG-58 50 Ohm. Downloads. 142330 PDF Customer Drawing (Size: 42 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1111A2-3GT50G-316U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring 132289-14. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132117.
How To Extend The Life of Your Electrical Wires & Cable
ELECTRIC WIRE AND CABLE CARE. You have a lot to worry about on a daily basis, don't let wire and cable be one of them. By practicing some general guidelines for electric wire and cable you can extend the life of your cable, reduce downtime, reduce safety and non-conformance issues, and increase your overall efficiency with longer runs.. Common practices for proper wire & cable care include:
Sealed IP67 External Antenna Provides Improved Performance with Low ...
This external antenna is connectorized with an SMA connector on the end of a 3-meter long pigtail and is commonly used in GPS and Glonass, navigation, location based services and fleet management applications.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-359 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-13.
tru-lok-splitter-harsh-environment-amphenol-industrial
over the long duration of a locomotive engine life span due to high vibration, exposure to chemicals, and environmental conditions like precipitation and temperature variances. With a growing quantity of control devices used, the number of number of engine harness mounted throughout the engine bay was also increasing exponentially.
www.connectpositronic.com
www.connectpositronic.com
RP-MMCX Straight PCB Jack End Launch 50 Ohm | 262107RP - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: You May also be Interested in. RF Switch Right Angle PCB Jack Through Hole 50 Ohm 908-22111-LRP.
Learn More about Connector Mating Cycles - Amphenol CS
The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC / FPC connector will withstand only tens of cycles. This is because a USB connector is regularly connected and disconnected.
www.connectpositronic.com
www.connectpositronic.com