Search Results for end of life
Enabling a More - Amphenol
in our collective purpose to create life-changing innovations and products which help to enable technologies that improve the lives of people around the world, support the well-being of our employees and communities and sustain ... We operate in eight diverse end markets, and we consistently strive to maintain a balanced exposure across these ...
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112956 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double ...
Lockwasher | 031-5653 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher 0.625 inch OD 100 pc pack. Downloads. 031-5653 PDF Customer Drawing (Size: 102 kb) 031-5653 STP 3D Model (Size: 408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291-12 STP 3D Model (Size: 1769 kb ) 132291-12 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
731A seismic accelerometer and P31 power unit/amplifier Operating guide
operating life of approximately 75 hours. The green LED lamp glows for good battery condition when the power switch is moved to the TEST position. All switches and the indicator light are on the front panel, input and output connectors are on the rear panel. The power unit provides 2.4 mA constant current to the 731A accelerometer.
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 Inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 Inches (457 mm) ... 095-850-250-XXX PDF Customer Drawing (Size: 237 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable ...
SMC PCB Through Hole Right Angle Jack 50 Ohm | 152123 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMC PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 152123 STP 3D Model (Size: 173 kb ) 152123 PDF Customer Drawing (Size: 190 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
L-725.pmd - Amphenol Aerospace
flat gasket is used for an end seal. In some instances, when a cable accessory or MIL-C-85049/1, /2, /41 and /42 type clamp is used with maximum diameter cable, a metal to metal seating may not occur on the initial tightening. A second tightening is therefore necessary after cable has been allowed to cold flow (approximately 12 hours). 1 5.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... 112432 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-10-75RFXG2: Product Specifications. Alias: B6651B1-NNYL3G-75: Body Finish ...
SMA PCB End Launch Straight Jack 50 Ohm | 132255RT
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
BNC Straight PCB Jack Through Hole 50 Ohm | 112483 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole 50 Ohm ... 112483 STP 3D Model (Size: 134 kb ) 112483 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251E1-NT3G-50 ...
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm ...
Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: With Armor: Cable Assembly Type: in-Series: Cable Length: 118.11 in (3000 mm) Cable Type: RG-58: ... SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC 901-10387. BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 48 inches (1219 mm) 095 ...
Temperature Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
HD-BNC Cap Pl Chain IP67 | 034-5054-1 - amphenolrf.com
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. HD-BNC Protective Cap Plug With Chain IP67. Downloads. 034-5054-1 STP 3D Model (Size: 310 kb ) 034-5054-1 PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172270 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 172270 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6351B1-006-AT30GA-50: Body Finish: White ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast:
Level Plus L - temposonics.com
When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. 4 5 3 1 Measurement cycle
F-Type Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221: ... F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 531-40212.
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Amphenol LTW Technology “ALTW” lives and breathes to create, innovate, design and produce “unrivaled interconnects for harsh environments.
F-Type Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden ...