Search Results for end of life
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm | 132167 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm ... 132167 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B675100-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: ... BNC Straight PCB Jack End Launch 75 Ohm 031-6009. BNC Straight Crimp Plug TFC HD 210 75 Ohm 031-70466. Contact Us. Subscribe and Stay Connected ...
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight Bulkhead. Downloads. 000-53225 PDF Customer Drawing (Size: 136 kb) 000-53225 STP 3D Model (Size: 2104 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146 STP 3D Model (Size: 308 kb ) 132146 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182135 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
UG-21B/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-21B/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-21B/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA ...
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 112128 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm ... PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5539-RFX PDF Customer Drawing (Size: 83 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... SMB PCB End Launch RG-402 0.141-inch Conformable Times TFlex 402 50 Ohm 142319. SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact 142134-11.
TNC Terminator Pl 1 W 50 Ohm | 202117RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Terminator Plug 1 Watt Without Chain 50 Ohm. Downloads. 202117RP STP 3D Model (Size: 597 kb ) 202117RP PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RT1004A2-NT3G ...
UHF body receptacle | 083-363-1NE - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UHF Body Receptacle ... 83-363-X PDF Customer Drawing (Size: 247 kb) 083-363-1NE STP 3D Model (Size: 759 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Zinc Diecast: Cable Type (Terminates to ...
QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ... 930-255P-51S STP 3D Model (Size: 431 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body ...
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132408 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-039-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Cable Boot RG-58 | 60015-000 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Strain Relief Boot RG-58 Cable. Downloads. 60015-000 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: BOOT-58U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber ...
UG-177/U UHF Hood | 083-765 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-177/U UHF Hood ... 083-765 PDF Customer Drawing (Size: 163 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-177/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not ...
life cycle | Amphenol Global Search | Amphenol
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm C Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately
BNC Terminator Pl 1 W 50 Ohm | 202103 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug 1 Watt Without Chain 50 Ohm ... 202103 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option: Without Chain ...
Tool Frame | 227-944 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame for 227-1221-XX and 227-980-X Die Sets. Downloads. 227-944 PDF Customer Drawing (Size: 310 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M22520/5-01: Export Control Classification Number ...
The new generation of quick release breakaway connectors from Amphenol UK
driven by speciļ¬ c end user requirements Meets the industry requirements to restrict the use of hazardous substances Mating durability over four times greater than MIL-C standard bayonet and thread coupling connectors Increased connector life before replacement Prevents contact damage during mating and de-mating