Search Results for end of life
Twinax Straight Clamp Plug 50 Ohm | 031-224 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Twinax Straight Clamp Plug 50 Ohm ... Size: 18 kb) 031-224 PDF Customer Drawing (Size: 163 kb) 031-224 IGS 3D Model (Size: 3105 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm. Downloads. 122358 PDF Customer Drawing (Size: 47 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421E1-ND3G-316U/D-50 ...
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm ... 132194 stp 3D model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable ...
TNC Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1182A1-N/3GT3G-.141-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402 ...
Crimp Tool | CTL-11 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99 ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132101 PDF Customer Drawing (Size: 68 kb) 132101 STP 3D Model (Size: 306 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Cap Pl Chain | 202100-14 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Protective Cap Plug With Chain ... 202100-14 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1005A1-013-SXPN: Body Finish: Nickel: Body Material: Brass: Cable Type ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead ... 112433 STP 3D Model (Size: 2325 kb ) 112433 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC ...
Ratcheting Hand Crimp Frame with Die Set | 47-10070 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20000) Hex Cavity Dimensions are 0.068, 0.213, 0.255 ... C47-10XXX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
HD-BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized ... 034-1127-12G PDF Customer Drawing (Size: 168 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Times LMR-200, Times MSI-22, Belden 7807A: Contact Finish: ... SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin 901-10511-3.
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132111 STP 3D Model (Size: 328 kb ) 132111 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm ... 24 kb) 901-9531-1 PDF Customer Drawing (Size: 238 kb) 901-9531-1 STP 3D Model (Size: 315 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 68175-5RFX: Body Finish: Nickel: Body Material: Brass:
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-34000 STP 3D Model (Size: 348 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34000: Body Finish: Nickel: Body ...
Product Literature - Positronic The Science of Certainty
Scorpion™ Catalog Revision: B5 24/08. The most versatile modular power/signal connector on the market offering design flexibility . SP8 End Module Update
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ARC ... 082-6556 STP 3D Model (Size: 379 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange. Downloads. 000-47025 STP 3D Model (Size: 886 kb ) 47025 PDF Customer Drawing (Size: 319 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
S128NG & S129NG Automatic Monitoring Unit - CMR Group
seismic conditions and are designed to be in compliance with the Nuclear Power Plant life time. Our Units benefit from 30 years of CMR know-how in reciprocating nuclear market, especially safety diesel engine monitoring. Each unit is configured according to his particular application prior delivery and offer to the end user quick configuration
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
You can end your search for the perfect board-to-board connector at Amphenol. We offer high-quality and new solutions that are tailored to fit your needs. Our board-to-board connectors are manufactured and designed to help make your life easier by providing best-in-class mechanical and signal integrity performance in a broad range of products ...