Search Results for end of life
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... SMP Straight PCB Full Detent Jack End Launch 50 Ohm SMP-MSFD-PCE-1. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.0mm SMP-FSBA-090.
PCB Piezotronics - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Crimp Tool | CTL-8 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.052, 0.068, 0.255, 0.324 ... CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number ...
SGX - General Terms and Conditions - SGX Sensortech
1. GENERAL a. These terms and conditions (“Terms and Conditions”) together with the written quotation (“Quotation”) shall govern the sale and provision by SGX Europe Sp. z o.o. (“SGX Europe”) of any goods and any related services (“Products”) to the Customer and shall prevail over and apply in precedence to any other document, term or condition.
Custom Connectors - Positronic The Science of Certainty
One thing that sets Positronic apart in the connector industry is our ability and desire to offer custom connectors at low volume. For Positronic, the phrase “custom connectors” covers the spectrum from a basic modification to an existing product all the way to a clean-sheet design done for a unique end user application.
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-34000 STP 3D Model (Size: 348 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34000: Body Finish: Nickel: Body ...
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole 50 Ohm ... 112404 PDF Customer Drawing (Size: 62 kb) 112404 STP 3D Model (Size: 129 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251C1-NT3G-50 ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead ... 122340 STP 3D Model (Size: 1888 kb ) 122340 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: TNC ...
FAKRA Str Female Contact RG-316 Tape and Reel | FKCP03301A - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Straight Female Contact RG316 RG-174 Tape and Reel ... Automotive Solution Guide (Size: 20076 kb) FKCP03301A PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181A3-3GT50G-.085-50: Body Finish: Gold: Body Material: Brass: ... SMA PCB End Launch Jack 50 Ohm Round Flange with Flats Beveled Legs 901-10510-3. N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 6 inches 175101-R2-06.00.
SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... SMP Straight PCB Limited Detent Jack End Launch 50 Ohm SMP-MSLD-PCE-3. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 16.74mm SMP-FS2A-1674.
Lockwasher | 031-5653 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher 0.625 inch OD 100 pc pack. Downloads. 031-5653 PDF Customer Drawing (Size: 102 kb) 031-5653 STP 3D Model (Size: 408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
Crimp Tool | CTL-11 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99 ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel SMP-MSLD-PCE-5T Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm SMP-FS2A-645 Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 7.06mm 925-141A-51S
cover | Amphenol Global Search | Amphenol
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501 ... /outside the sealed enclosure and prevent heat dissipation of electronic components from shortening devices' service life and affecting components performances.
MMCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic. Downloads. 908-NM22106 STP 3D Model (Size: 99 kb ) 908-NM22106 PDF Customer Drawing (Size: 917 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Terminator Jk 50 Ohm Without Chain | 132361 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Terminator Jack 50 Ohm Without Chain. Downloads. 132361 STP 3D Model (Size: 343 kb ) 132361 PDF Customer Drawing (Size: 30 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... SMP Straight PCB Limited Detent Jack End Launch 50 Ohm SMP-MSLD-PCE-5. SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm SMP-MSSB-PCT-10.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
SMA PCB End Launch Jack 50 Ohm Flush Flange 132255-12 TNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 750 mm 095-850-235M075 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 100 mm 095-725-120M010
BNC Cap Plug Without Chain | 202114 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Protective Cap Plug Without Chain ... 202114 PDF Customer Drawing (Size: 27 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1007A1-NT3G: Body Finish: Nickel: Body Material: Brass: Cable Type ...