Search Results for end of life
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122117 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121E1-ND3G-179U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179 ...
BNC Terminator Pl 0.5 W 50 Ohm | 202104 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug 0.5 Watt Without Chain 50 Ohm. Downloads. 202104 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option ...
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: ... SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB 132416. SMA PCB Through Hole Right Angle Jack 50 Ohm 132380. SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque 901-10710.
RP-SMA PCB Through Hole Right Angle Plug 50 Ohm | 132135RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 132135RP STP 3D Model (Size: 372 kb ) 132135RP PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
HVACR - Amphenol Sensors
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches (152 mm) ... 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable ...
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132253 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: ... SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10510-2.
SMB Straight Crimp Jack RG-58 50 Ohm | 142330
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Straight Crimp Jack RG-58 50 Ohm. Downloads. 142330 PDF Customer Drawing (Size: 42 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: ... MMCX Straight PCB Jack End Launch 50 Ohm 908-22100. MMCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm 262138.
TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6411G1-002-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.13 mm Micro-cable: Contact Finish: ... TNC Straight PCB Plug End Launch Bulkhead Rear Mount 50 Ohm IP67 031-6805. TNC Cable Plug RG-58 RG-141 Times LMR-195 50 Ohm 122518.
AFI Bullet Insertion and Extraction Tool Collet Assembly.
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AFI Bullet Insertion and Extraction Tool Collet Assembly. Downloads. 227-1491-1 PDF Customer Drawing (Size: 108 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil ...
HD-BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized ... 034-1127-12G PDF Customer Drawing (Size: 168 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22116 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22116 STP 3D Model (Size: 87 kb ) 908-22116 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
BNC Straight Crimp Plug RG-59 Plenum 20 AWG 50 Ohm | 031-5900 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 Plenum 20 AWG 50 Ohm ... : 263 kb) 031-5900 PDF Customer Drawing (Size: 65 kb) 031-5900 IGS 3D Model (Size: 1022 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ... 031-5633-1010 PDF Customer Drawing (Size: 843 kb) 031-5633-1010 STP 3D Model (Size: 1710 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
TNC Straight PCB Plug End Launch Bulkhead Rear Mount 50 Ohm IP67
RF Connector TNC Straight PCB Plug End Launch Bulkhead Rear Mount 50 Ohm IP67 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-039-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 ... 031-6923 STP 3D Model (Size: 561 kb ) 031-6923 PDF Customer Drawing (Size: 137 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm | 252119-75 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-179 DB, RG-179 Double Shield, RD-179, AT&T 19224L2: ... MCX Straight PCB Jack End Launch 75 Ohm 252151-75. MCX Straight Crimp Plug RG-179DS RD-179 75 Ohm 252120-75.