Search Results for end of life
SMB Straight Clamp Jack CNX3404 Bulkhead 50 Ohm IP68 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Straight Clamp Jack CNX3404 Bulkhead 50 Ohm IP68 50 Ohm ... 903-841J-51S PDF Customer Drawing (Size: 275 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
SSMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SSMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
BNC Straight PCB Jack Through Hole 50 Ohm | 112483
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251E1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Isolated 112806-75. BNC Straight Jack RG-58 RG-141 Times LMR-195 50 Ohm 112376. Contact Us ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm ... Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031 ...
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats Beveled Legs ...
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency Beveled Legs 0.010 Pin 0.093 Legs Downloads 901-10510-3 3D Model (Size: 387 kb )
Ratcheting Hand Crimp Frame | 47-10000 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (Die Sets Sold Separately) ... Downloads. 47-10000 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil ...
N-Type Jack to TNC Jack Adapter 50 Ohm Straight | 000-78825 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to TNC Jack Adapter 50 Ohm Straight. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to TNC Jack: Adapter Type: Between-Series: Alias: 78825: Body Finish: Nickel ...
UHF Reducing Adapter RG-58 | 182107 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector, UHF Cable Reducing Adapter for RG-58. Downloads. 182107 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast:
MCX Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm ... 252133 PDF Customer Drawing (Size: 122 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
BNC Plug to SMB Jack Adapter 50 Ohm Straight | 242184 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Plug to SMB Jack Adapter 50 Ohm Straight. Downloads. 242184 PDF Customer Drawing (Size: 30 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to SMB Jack: Adapter Type ...
SMA Jack Right Angle PCB Mount 50 Ohm | 901-10235
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack Right Angle PC Mount. Downloads. 901-10235 STP 3D Model (Size: 1252 kb ) 901-10235 Customer Drawing (Size: 261 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 901-10235: Body Finish: Gold ...
UHF body receptacle | 083-363-1NE - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UHF Body Receptacle ... 83-363-X PDF Customer Drawing (Size: 247 kb) 083-363-1NE STP 3D Model (Size: 759 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Zinc Diecast: Cable Type (Terminates to ...
BNC Plug to HD-BNC Jack 75 Ohm Straight 12G Optimized
Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to HD-BNC Jack: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Phosphor Bronze: Contact Finish: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-23.
UG-260D/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-260D/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112738.
BNC Straight PCB Jack Through Hole 50 Ohm | 112591 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112591 STP 3D Model (Size: 153 kb ) 112591 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 112591-NT3G ...
Applications | Connector Solutions | Amphenol
The advent of 5G networks is making everyday life smarter. Amphenol offers high performing connectors and cables that meet super-speed, ultra-low latency requirements in a compact, lightweight form factor to meet the demands of this fifth generation of communication. ... Amphenol provides advanced connectors and cable solutions covering the end ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-2675-1 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Clamp Plug 21-738 Non-Constant Impedance ... Assembly Instructions 009-9950-174 (Size: 692 kb) 031-2675-1 STP 3D Model (Size: 282 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMA Straight Surface Mount Jack 50 Ohm Extended Body
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Surface Mount Jack 50 Ohm Extended Body ... 901-10654 PDF Customer Drawing (Size: 271 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable ...
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm | 132166 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 132166 STP 3D Model (Size: 389 kb ) 132166 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
Crimp Tool | CTL-15 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.178, 0.187, 0.042SQ ... CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99 ...