Search Results for end of life
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 50 Ohm Isolated. Downloads. 031-6576 STP 3D Model (Size: 3319 kb ) 031-6576 PDF Customer Drawing (Size: 923 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type ...
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132139 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6451B1-3GT50G-50: Body Finish: Gold: Body ...
BNC Straight Crimp Plug Belden 1695A 75 Ohm | 112958
Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112519: Product Specifications. Alias: 112958-NT15G: Body Finish: Nickel: Body Material: ... BNC Straight PCB Jack End Launch 75 Ohm 112641. BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm 112522.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 908-24100 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm ... Drawing (Size: 214 kb) 908-24100 IGS 3D Model (Size: 321 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm ... 082-6152 PDF Customer Drawing (Size: 120 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass ...
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: ... MCX Straight PCB Jack End Launch 75 Ohm 12G Optimized 919-418J-71P12G.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... 901-9511-3 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B675100-001-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-11.
1.0-2.3 Straight Crimp Plug Belden 1695A 75 Ohm | 282136-75 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120, Belden 89120, Belden 89248: ... 1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm 102-692-04.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square Flange High Frequency 0.010 Pin 901-10511-1. Related Antenna Products.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143 STP 3D Model (Size: 395 kb ) 901-143 PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
UHF Protective Cap Plug | 083-1AC - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UHF Plug Cap and Chain. Downloads. 083-1AC PDF Customer Drawing (Size: 219 kb) 83-1AC IGS 3D Model (Size: 1104 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable ...
MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm ... 252189-10 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass ...
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: ... SMA PCB End Launch Straight Jack 50 Ohm 901-10019B.
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 031-6861 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 031-6861 PDF Customer Drawing (Size: 127 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel SMP-MSSB-PCE-4T Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm SMP-FSBA-224 Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 17.16mm SMP-FSBA-1716
TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 122248-10 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551A1-AT5GP-50: Body ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172181 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551A1-015-AT30GA-50: Body Finish ...
SMPM Straight Full Detent Solder Jack 0.047-inch Conformable Bulkhead ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: ... SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel 925-169J-51PT.
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122274: Product Specifications. Alias: T1141A1-ND3G-1-50 ...