Search Results for end of life
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 112508 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: ... SMA PCB End Launch Straight Plug 50 Ohm 132365. SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 132298.
RP-SMA Terminator Pl 50 Ohm Without Chain | 132360RP
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RP-SMA Terminator Plug 50 Ohm Without Chain ... 132360RP PDF Customer Drawing (Size: 51 kb) 132360RP 3D Model (Size: 297 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RSMA1004A5-001-3GT5GP-50: Body ...
Data Sheet - temposonics.com
When the ultrasonic wave reaches the end of the waveguide it is con-verted into an electrical signal. Since the speed of the ultrasonic wave ... scheduled maintenance or recalibration for the expected 10 year life of the sensor. Set it and Forget it! The LLE liquid level transmitter can be mounted on most tanks offering
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132253 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: ... SMA PCB End Launch Straight Plug 50 Ohm 132365. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10151.
BNC Spanner Nut Adapter | 47023 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Spanner Nut Adapter. Downloads. 47023 PDF Customer Drawing (Size: 671 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: ZZ01AAE01A/ST=PS: Export Control Classification Number: EAR99: Mil Qualified ...
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-12 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Downloads. 031-12 PDF Customer Drawing (Size: 89 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-260/U: Body Finish: Nickel: Body Material: Brass ...
BNC Straight PCB Jack Through Hole 50 Ohm | 112538
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112538 STP 3D Model (Size: 164 kb ) 112538 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design ...
SMA Straight Jack Slot 50 Ohm | 901-9023 - amphenolrf.com
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... SMA PCB End Launch Straight Plug 50 Ohm 0.042 PCB 132413. SMA Right Angle Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm 901-10737.
Temposonics
ensures a long operating life. The MH-Series sensors can be installed from the head side or the rod side of the cylinder depending on the cylinder design. A Temposonics M12 connector system ensures protection to IP69K. The MH Safety models are SIL (Safety Integrity Level) certified according to IEC 61508, they have a Performance Level
UG-491A/U BNC Plug to BNC Plug Adapter 50 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-491A/U BNC Plug to BNC Plug Adapter 50 Ohm Straight. Downloads. 031-218 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to BNC Plug: Adapter ...
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. ... 031-2 STP 3D Model (Size: 377 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-88/U: Body Finish: Nickel: Body Material: Brass ...
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm ... 925-165A-51S PDF Customer Drawing (Size: 188 kb) 925-165A-51S STP 3D Model (Size: 243 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Cable glands are an essential component of any electrical installation, and understanding the different types of thread used in cable glands is important. The three most common types of threads used in cable glands are NPT, Metric, and PG. Understanding the differences between these thread types will help you choose the right cable gland for your needs.
HD-EFI Straight PCB Limited Detent Jack Surface Mount 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm 920-508J-53P. HD-EFI Straight PCB Limited Detent Jack End Launch 50 Ohm 920-507J-52P.
ment in this new connector series while meeting all of the requirements ...
The new design resulted in three noticeable visual differences for end users: 1. The R-VPX EVO2 compliant eye size on the module (daughter card) connection region is smaller as compared to R-VPX connectors. ... • Temp Life • Mechanical Shock • Thermal Aging • Mate/Unmate • Dust • Random Vibration. Amphenol Aerospace | 11 Delaare Ae.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCS-5T STP 3D Model (Size: 55 kb ) SMP-MSLD-PCS-5T PDF Customer Drawing (Size: 124 kb) Product Life Cycle. Product Life Cycle; Part Status ...
UHF Reducing Adapter RG-58 | 182107 - amphenolrf.com
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector, UHF Cable Reducing Adapter for RG-58. Downloads. 182107 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast:
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated ... 112439 STP 3D Model (Size: 1497 kb ) 112439 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
UG-273/U UHF Plug to BNC Jack Adapter 50 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-273/U UHF Plug to BNC Jack Adapter 50 Ohm Straight ... 031-28 PDF Customer Drawing (Size: 132 kb) 031-28 STP 3D Model (Size: 988 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC ...