Search Results for end of life
SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm ... (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
Document Library - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 112511 STP 3D Model (Size: 166 kb ) 112511 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches (152 mm) ... 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable ...
SMA Jack to TNC Plug Adapter 50 Ohm Straight | 242105 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to TNC Plug Adapter 50 Ohm Straight ... 242105 PDF Customer Drawing (Size: 49 kb) 242105 STP 3D Model (Size: 803 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 901-9217 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMA Jack Adapter 50 Ohm Straight. Downloads. 901-9217 STP 3D Model (Size: 1519 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series ...
TNC Terminator Pl 1 W 50 Ohm | 202117RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Terminator Plug 1 Watt Without Chain 50 Ohm. Downloads. 202117RP STP 3D Model (Size: 597 kb ) 202117RP PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RT1004A2-NT3G ...
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm ... 31-203-RFX STP 3D Model (Size: 175 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass ...
F-Type Straight Crimp Plug RG-6 75 Ohm | 222118 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222118 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type ...
TPS Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TPS Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass:
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel SMP-MSSB-PCE-4T. SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 122248-10 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551A1-AT5GP-50: Body ...
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112420 STP 3D Model (Size: 1250 kb ) 112420 PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
M39012/24-0002 BNC Straight Receptacle Jack Flat Tab Bulkhead Front ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/24-0002: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112740-14N.
TNC Right Angle Solder Plug RG-8 RG-213 RG-225 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Right Angle Solder Plug RG-8 RG-213 RG-225 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1112A4-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213 ...
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square Flange High Frequency 0.010 Pin 901-10511-1 SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 750 mm 095-725-111M075 SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm 132257
HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Gold: Contact Material: Phosphor Bronze: ... MCX Straight PCB Jack End Launch 75 Ohm 12G Optimized 919-418J-71P12G.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 901-10744 3D Model (Size: 1422 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402 ...
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 031-2301 PDF Customer Drawing (Size: 50 kb) 031-2301 IGS 3D Model (Size: 1427 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9224 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass/Beryllium Copper: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... RF Switch Straight PCB Jack End Launch 50 Ohm 902-9042. RF Switch Straight PCB Jack Surface Mount 50 Ohm 902-9040.