Search Results for end of life
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67 ... AD-TNCJTNCJ-1 STP 3D Model (Size: 4031 kb ) AD-TNCJTNCJ-1 PDF Customer Drawing (Size: 164 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 901-9889-RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm ... 901-9889-RFX PDF Customer Drawing (Size: 96 kb) 901-9889-rfx IGS 3D Model (Size: 1848 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
Vulko-Wrap Insulating Tape - TPC Wire
2. Hold one end of the Vulko-Wrap™ on the termination to be covered. Stretch and wrap the Vulko-Wrap™ around the termination, overlapping it approximately 50%. 3. Continue to stretch and wrap while applying until the entire termination is encapsulated. Overlap the tail end of the Vulko-Wrap™ back over itself. 4.
Precision APC 7 Coupling Nut | 131-91057 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Precision APC 7 Coupling Nut. Downloads. 1031-91057 PDF Customer Drawing (Size: 201 kb) 131-91057 IGS 3D Model (Size: 1022 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
Unlock Design Flexibility with SV Microwave's Solderless Connectors
SV Microwave Provides Direct Cross Solutions for TE Connectivity's End of Life Products. August 12, 2024. details. Raytheon Technologies Presents Premier Awards to SV Microwave. July 30, 2024. details. Celebrating 5 Years of Success: SV Microwave's Mesa, Arizona Location. July 25, 2024. details.
Triax Straight Clamp Plug 50 Ohm | 000-53100 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Clamp Plug 50 Ohm ... 000-53100 IGS 3D Model (Size: 1561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53100: Body Finish: Nickel: Body Material: Brass: Cable Type ...
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB 132343. Related Antenna Products. External Antenna ST0656-32-001-A. External Antenna ST0428-40-001-B.
Repair and Maintenance Returning Equipment Contact Information Safety ...
Battery Life(maximum,continuous use) 8 hours 8 hours Battery Charge Time(max) 3.5 hours 3.5 hours Shunt Calibration Rear Binding Posts Rear Binding Posts Physical Housing Material Molded ABS Plastic Molded ABS Plastic Size (Height x Width x Depth) 5.40 in x 9.0 in x 3.18 in 137.2 mm x 228.6 mm x 80.8 mm [2] Weight 1.75 lb 0.8 kg
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-FS-LDPCT STP 3D Model (Size: 80 kb ) SMP-FS-LDPCT PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Jack to RP-SMA Plug Adapter 50 Ohm Straight | 132171RP-10 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to RP-SMA Plug Adapter 50 Ohm Straight. Downloads. 132171RP-10 PDF Customer Drawing (Size: 49 kb) 132171RP-10 STP 3D Model (Size: 673 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight ... 000-16050 STP 3D Model (Size: 846 kb ) 16050 PDF Customer Drawing (Size: 307 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: HN ...
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle | 000-79125 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Plug to TNC Jack Adapter 50 Ohm Right Angle ... 000-79125 PDF Customer Drawing (Size: 53 kb) 000-79125 STP 3D Model (Size: 886 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: TNC ...
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252129 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252129 STP 3D Model (Size: 125 kb ) 252129 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery ... Downloads. 095-820-109-15Z STP 3D MODEL (Size: 1804 kb ) 095-820-109-XXX PDF Customer Drawing (Size: 349 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series ...
Other Connectors | Products - Amphenol
Our process enables the creation of 1-piece contacts, from the ring- through the back end. 4, 8, and 10 Contacts available. These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMP Plug to SMP Plug: Adapter Type: In-Series: Body Finish: Gold: Body Material: Beryllium Copper: Contact Finish: ... SMPM Straight PCB Plug End Launch 50 Ohm 925-127P-51P. SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm 302100.
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm ... PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm. Downloads. 132264SS PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless ...
MMCX Straight PCB Jack End Launch 50 Ohm | 908-22115 - Amphenol RF
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: MMCX6251S5-001-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type ...
N-Type Terminator Pl 50 Ohm Without Chain | 202109-10 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Terminator Plug 1 Watt 1% 50 Ohm Without Chain. Downloads. 202109-10 PDF Customer Drawing (Size: 232 kb) 202109-10 STP 3D Model (Size: 300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...