Search Results for end of life
TNC Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6412A1-NT3G-58U-50: Body Finish: Nickel: Body Material: Brass:
RF Antenna External | ST0628-30-001-A
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Dual Band External RF Antenna 868-915 MHz 1 Watt ... ST0628-30-001-A PDF Customer Drawing (Size: 795 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Antenna Connector Type: SMA Plug: Antenna Wireless ...
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172166 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478 ...
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm ... (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG ...
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1181A1-N/3GT3G-.141-50: Body Finish: Nickel/Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex ...
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
SMA Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm | 132393 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm ... 132393 PDF Customer Drawing (Size: 214 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 901-10107: Body Finish: Gold: Body Material ...
BNC Terminator Pl 0.5 W Chain 51 Ohm | 000-35650-51 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug 0.5 Watt With Chain 51 Ohm. Downloads. 000-35650-51 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 35650-51: Body Finish: Nickel: Body Material ...
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 120 Inches Z ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 120 Inches Z Key Code (3048 mm) Downloads. 095-820-198-XXX PDF Customer Drawing (Size: 274 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor ...
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... 031-317 IGS 3D Model (Size: 631 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm ... (Size: 53 kb) 082-6303 HFSS 3D Model (Size: 2466 kb ) 082-6303 HFSS 3D Model (Size: 2802 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm ... (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6421G1-ND3G-196AU-50: Body Finish: Nickel: Body Material ...
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Reverse ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMAL1111A1-3GT50G-58U-50: Body Finish: Gold: Body Material: Brass: ... SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB 132343. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.336 Post 0.236 PTFE 132147-31.
QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ... 930-255P-51S STP 3D Model (Size: 431 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body ...
Connectors | Products - Amphenol
Our process enables the creation of 1-piece contacts, from the ring- through the back end. 4, 8, and 10 Contacts available. These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life. ... high-retention and high cycle life precision machined contacts.
BNC Straight Cable Plug RG-59 RG-62 75 Ohm | 112123-11 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Cable Plug RG-59 RG-62 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden ...
Product News - Amphenol
Manufacturing lines to support production of these components are expected to be operational by the end of 2024. To date, Amphenol has hired 70 new team members to support junction box manufacturing efforts in Mesa, a number that is anticipated to grow with customer demand and as additional manufacturing capacity comes online.
ENGINEERING SUMMARY Report # REPORT - Amphenol Aerospace
T-life/Shock/Vibe Grp2 . RVPX-PE216DM2 Vertical Backplane, 16 pos. G2-1, G2-2, G2-3 . RVPX-JE216MM2 Right angle daughtercard 16 pos. Table 1: Sample Description ... Disturbance (.1mm) and Durability cycles at the end of day 20 with LLCR measurement and observations was part of this test. There was no evidence of damage or corrosion to the test ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112414 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... 112132RP STP 3D Model (Size: 286 kb ) 112132RP PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...