Search Results for end of life
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 901-9217 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMA Jack Adapter 50 Ohm Straight. Downloads. 901-9217 STP 3D Model (Size: 1519 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series ...
TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 122354
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm. Downloads. 122354 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Type: In-Series: Alias: T8073A1-ND3G-50: Body Finish: Nickel ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 112135 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 112135 PDF Customer Drawing (Size: 82 kb) 112135 STP 3D Model (Size: 246 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design ...
Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... Mini-SMB PCB End Launch Straight Jack 75 Ohm 142314. Mini-SMB Right Angle Crimp Jack RG-179 Belden 179DT 75 Ohm 142251-75.
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) ... SMA Straight PCB End Launch Jack 50 Ohm 901-10612-2. SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9511-1.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
SMA PCB End Launch Jack 50 Ohm 132372 SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-115-180 SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 095-725-114M025
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142144 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm ... 142144 STP 3D Model (Size: 88 kb ) 142144 PDF Customer Drawing (Size: 42 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm
SMA PCB End Launch Straight Jack 50 Ohm 901-10044-6RFX SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132102SS-10 SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132318SS
CUSTOM RF SOLUTIONS - Amphenol RF
Understanding the end application is key to finding the right solution and creating a realistic timeline for the project. During the conceptual design phase, you will become familiar with the various technical support services that Amphenol RF offers. You can expect these to be available to you over the R life of the project.
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 031-5800 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm ... 031-5800 IGS 3D Model (Size: 1166 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-FS-LDPCT STP 3D Model (Size: 80 kb ) SMP-FS-LDPCT PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 F Key Code. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Tin: Body Material:
Lockwasher | 031-5653 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher 0.625 inch OD 100 pc pack. Downloads. 031-5653 PDF Customer Drawing (Size: 102 kb) 031-5653 STP 3D Model (Size: 408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm | 112975 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm ... PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...
Wire Harness Cable & Electromechanical Assemblies Mexico - ICA Holdings
Whatever your company makes, ICA makes the connections that bring it to life. ICA is one of the largest and most diverse manufacturers of specialty wire harnesses, cable assemblies and electromechanical assemblies in the U.S. ICA Holdings’ strategic network of facilities in the US and Mexico enables diversified manufacturing capacity to meet ...
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 122390 PDF Customer Drawing (Size: 63 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...
Triax Straight Crimp Jack AA2325 Non-Constant Impedance
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Crimp Jack AA2325 Non-Constant Impedance ... 902-5019-2 PDF Customer Drawing (Size: 250 kb) 902-5019-2 STP 3D Model (Size: 160 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
AFI Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... AFI Straight PCB Full Detent Plug End Launch 75 Ohm 920-123P-71P. AFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm 920-249J-51P.
BNC Terminator Pl 1 W 50 Ohm | 202103 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug 1 Watt Without Chain 50 Ohm ... 202103 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option: Without Chain ...
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Plug to SMA Jack Adapter 50 Ohm Straight. Downloads. 242141 PDF Customer Drawing (Size: 33 kb) 242141 STP 3D Model (Size: 830 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: MMCX ...