Search Results for end of life
Ratcheting Hand Crimp Frame with Die Set | 47-10120 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20002) Hex Cavity Dimensions are 0.042, 0.068, 0.178, 0.213 ... Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity ...
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Downloads. 031-6169 PDF Customer Drawing (Size: 79 kb) 031-6169 IGS 3D Model (Size: 2387 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 212106 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: DS6111C1-001-NX3GT3G ...
MCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 919-388P-51S - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: ... MCX Straight PCB Jack End Launch 50 Ohm 919-431J-51S. MCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm 252204.
F-Type Straight Solder Jack 0.085-inch Conformable 0.086-inch ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: ... F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 222181. F-Type Jack Bulkhead Rear Mount 75 Ohm 222142-10. F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 531-40122.
MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 262141 PDF Customer Drawing (Size: 221 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm (29.52 Inches) ... 245110-08-XX-XX PDF Customer Drawing (Size: 316 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without ...
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71008-2000 PDF Customer Drawing (Size: 100 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) ... SMA PCB End Launch Straight Jack 50 Ohm 901-10044-4RFX. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-33.
N-Type Straight Solder Jack RG-405 .086-inch Conformable Bulkhead 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Straight Solder Jack RG-405 .086-inch Conformable Bulkhead 50 Ohm IP67. Downloads. 082-6766 PDF Customer Drawing (Size: 352 kb) 082-6766 STP 3D Model (Size: 1829 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) ... SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC 901-10387. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9201-2A.
UG-290A/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-290A/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 031-203 PDF Customer Drawing (Size: 78 kb) 031-203 STP 3D Model (Size: 773 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB6111A3-001-3GT30G-50: Body Finish: Gold: Body Material: Brass: ... SMB PCB End Launch RG-402 0.141-inch Conformable Times TFlex 402 50 Ohm 142319. SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 142179.
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden ...
MCX Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 252113 STP 3D Model (Size: 478 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex ...
SMA Jack to TNC Jack Adapter 50 Ohm Straight | APH-SMAJ-TNCJ
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to TNC Jack Adapter 50 Ohm Straight. Downloads. APH-SMAJ-TNCJ PDF Customer Drawing (Size: 70 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 242107: Product Specifications ...
RP-SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: ... RP-SMA PCB End Launch Straight Jack 50 Ohm 132322RP. RP-SMA Right Angle Crimp Plug RG-316DS 50 Ohm 132182RP.
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-161, RG-179 ...
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm. Downloads. 132216 STP 3D Model (Size: 1177 kb ) 132216 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Type: In-Series: Alias ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 36 inches | 115101 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 36 inches (914 mm) Downloads. 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) 115101-19-36.00 STP 3D Model (Size: 524 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...