Search Results for end of life
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Cable glands are an essential component of any electrical installation, and understanding the different types of thread used in cable glands is important. The three most common types of threads used in cable glands are NPT, Metric, and PG. Understanding the differences between these thread types will help you choose the right cable gland for your needs.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6577 PDF Customer Drawing (Size: 955 kb) 031-6577 STP 3D Model (Size: 1666 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Low frequency machinery monitoring: measurement considerations
information. The minimum frequency is determined to ensure that low end filtering of the sensor and monitoring instrument are suitable for the application. Machine vibration alarm levels and low amplitude measurement requirements are specified to benchmark the electronic noise characteristics of the measurement system (refer to insert).
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 034-5024 STP 3D Model (Size: 805 kb ) 034-5024 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146-11
SMB PCB End Launch RG-405 0.086-inch Conformable 50 Ohm 142320 SMB Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 142212 SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 903-505J-51S
SMB Jam Nut | 903-10408-1 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMB Jam Nut, Gold Plated, 100 pc Bulkpack. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Export Control Classification Number ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5539 PDF Customer Drawing (Size: 828 kb) 031-5539 IGS 3D Model (Size: 1742 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Lockwasher | 031-5653 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Lockwasher 0.625 inch OD 100 pc pack. Downloads. 031-5653 PDF Customer Drawing (Size: 102 kb) 031-5653 STP 3D Model (Size: 408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3. Downloads. 227-1527 PDF Customer Drawing (Size: 164 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 12 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 12 inches (305 mm) Downloads. 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...
MMCX Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead ... 242237 PDF Customer Drawing (Size: 60 kb) 242237 STP 3D Model (Size: 1177 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration ...
BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1112A4-NT3G-9913-50: Body Finish: Nickel: Body Material: Brass:
N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
SMC Straight Jack Solder Cup Bulkhead 50 Ohm | 903-408J-52R - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMC Straight Jack Solder Cup Bulkhead 50 Ohm ... 903-408J-52R PDF Customer Drawing (Size: 103 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type ...
N-Type Straight Jack Bulkhead Blunt Post 50 Ohm | 172341 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Jack Bulkhead Blunt Post 50 Ohm ... 172341 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type ...
SMA Terminator Pl 50 Ohm Without Chain | 901-10106 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Plug Termination 50 Ohm Without Chain. Downloads. 901-10106 PDF Customer Drawing (Size: 110 kb) 901-10106 STP 3D Model (Size: 254 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 901-10106: Body ...
Die Set Hex Cavity Dimensions are 0.213 0.051 | 227-1409 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Die Set, Hex Cavity Dimensions are 0.213, 0.052. Downloads. 227-1409 PDF Customer Drawing (Size: 362 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity ...
7 Tips for Electrical Cable Selection and Installation - TPC Wire
2. Flex Life vs Flexibility . Flex life and flexibility are not the same. Flexibility is a measure of how easily, and how much movement a cable can endure. Flex life deals with a cable’s ability to withstand continuous flexing motion in an application without sustaining damage. Flex life is determined by cyclic bending or twisting under load.
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm ... 031-326-RFX PDF Customer Drawing (Size: 106 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not ...