Search Results for end of life
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112410 PDF Customer Drawing (Size: 51 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
RVPX | Amphenol Global Search | Amphenol
RVPX-JE216MM2 Right angle daughtercard 16 pos. EVO2 Mated pair (3) T-life/Shock/Vibe Grp2 . RVPX-PE216DM2 Vertical Backplane, 16 pos. G2-1, G2-2, G2-3 . RVPX-JE216MM2 Right angle daughtercard 16 pos. Table 1: Sample Description . 2.2. Qualification through Similarity .
Mini-UHF Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Mini-UHF Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm ... (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
UHF Straight Crimp Plug RG-59 RG-62 50 Ohm | 182101 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Crimp Plug RG-59 RG-62 50 Ohm. Downloads. 182101 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: U1121A1-NPH3G-59U-50: Body Finish: Nickel: Body ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112416 PDF Customer Drawing (Size: 100 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
UG STANDARD SOLDER TYPE WITH REDUCING ADAPTER - Amphenol RF
Cut end of cable even and strip jacket to dimension shown in table. Step 2 Position adapter flush with end of cable jacket. Fan braid slightly and fold back over body of adapter as shown. Press braid down over body and trim to dimension b. Bare conductor to dimension c shown in table. Tin exposed center conductor and braid, avoiding excessive heat.
AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 200 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 200 mm (7.87 Inches) Downloads. 095-909-155-XXX PDF Customer Drawing (Size: 298 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option ...
Piher Sensing Systems Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
BNC Straight Crimp Push-On Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Push-On Plug RG-58 RG-141 Times LMR-195 50 Ohm ... Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121AA-013-NT3G-50 ...
BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Telaire ABC Self-Calibration Feature Application Note - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
BNC Jack Belden 1164A Belden 8218 Bulkhead Rear Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Jack Belden 1164A Belden 8218 Bulkhead Rear Mount 75 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1164A, Belden 1164B, Belden ...
careers | Amphenol Global Search | Amphenol
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
Conformal Ballistic Pressure Sensors | PCB Piezotronics
The conformal ballistic sensor, when correctly installed, has a proven life expectancy of hundreds of thousands of rounds, outlasting many test barrels. Rapid-fire testing is possible since there are no cartridges to drill and align, no diaphragm ablatives to apply, and no gas passages to clean.
BNC Straight PCB Jack Through Hole 75 Ohm | 112586 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 112586 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 112586-NT30G: Body Finish: Nickel: Body Material ...
SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Amphenol MP-6ARJ45SNNB-020 Category-6a Ethernet Cable (CAT6a FTP ...
We only use true CAT6A ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). Our CAT6A cables offer excellent headroom for 10-Gigabit Ethernet (10GBase-T), a projected service life of over 20 years, and an X-web pair separator for excellent resistance to cross-talk.
TURN-KEY RETROFIT SOLUTION - CMR Group
CMR Group Technopôle de Château Gombert - 7, rue John Maynard Keynes CS 80012 - 13388 Marseille - Cedex 13 - France - Tel : +33 (0)4 91 11 37 00
21-032905-011 (SOCKET) CABLE WITH FOIL SHIELD TRIMMED ... - Amphenol
2.With a razor or scalpel, slit and flair open cable jacket end (.500 approx length) B C 1. Using a needle nose plyers or stub tip of wire stripper, grab cable jacket slit end corner and pull jacket back over itself until 2.000 of cable outer braid is exposed. 2. Trim entire exposed cable bundle end to 1.800 dimension shown. 3.