Search Results for end of life
BNC Plug to TNC Jack Adapter 50 Ohm Straight | 000-79025 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Plug to TNC Jack Adapter 50 Ohm Straight. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to TNC Jack: Adapter Type: Between-Series: Alias: 79025: Body Finish: Nickel: Body ...
BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm. Downloads. 112289 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6521F1-ND3G-179U-75 ...
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 7/16 Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ... 272183 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 7-16 Jack to N-Type Jack: Adapter ...
SSMC Right Angle Crimp Plug RG-316DS 50 Ohm | 153103 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish: ... SSMC PCB End Launch Straight Plug 50 Ohm 0.062 PCB 153104.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132183 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132183 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E1-011-3GT50G-50: Body Finish ...
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
MMCX Straight PCB Jack End Launch 50 Ohm 908-22100 MMCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm 262139 MMCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 262123
UG-625/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-625/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 000-5575 PDF Customer Drawing (Size: 218 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 5575: Body Finish ...
SMB Plug to SMC Plug Adapter 50 Ohm Straight | 242228
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMB Plug to SMC Plug Adapter 50 Ohm Straight. Downloads. 242228 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMB Plug to SMC Plug: Adapter Type ...
www.connectpositronic.com
www.connectpositronic.com
SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67. Downloads. 901-10662 PDF Customer Drawing (Size: 331 kb) 901-10662 STP 3D Model (Size: 1121 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SSMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SSMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-30 PDF Customer Drawing (Size: 61 kb) 172117-30 STP 3D Model (Size: 358 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-335-RFX: Product Specifications. Alias: B1122A1 ...
RP-TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 262146 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm ... 262146 PDF Customer Drawing (Size: 135 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Straight Plug to BNC Straight Plug LMR-195-UF 50 Ohm 3 M
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug LMR-195-UF 50 Ohm 3 M (118.11 Inches) ... 095-850-277-XXX PDF Customer Drawing (Size: 238 kb) BNC UltraFlex Cable Assemblies Datasheet (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Phosphor Bronze:
Mini-UHF Straight Crimp Plug RG-8 RG-213 RG-225 Ohm | 182337 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Mini-UHF Straight Crimp Plug RG-8 RG-213 RG-225 Ohm. Downloads. 182337 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Assembly Instructions C6 (Size: 30 kb) 083-58SCP-RFX PDF Customer Drawing (Size: 175 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
QMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) ... QMA PCB End Launch Straight Jack 50 Ohm 930-159J-51S. QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 930-255P-51S.