Search Results for end of life
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 082-6330 PDF Customer Drawing (Size: 99 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body ...
ENGINEERING SUMMARY Report # REPORT - Amphenol Aerospace
T-life/Shock/Vibe Grp2 . RVPX-PE216DM2 Vertical Backplane, 16 pos. G2-1, G2-2, G2-3 . RVPX-JE216MM2 Right angle daughtercard 16 pos. Table 1: Sample Description ... Disturbance (.1mm) and Durability cycles at the end of day 20 with LLCR measurement and observations was part of this test. There was no evidence of damage or corrosion to the test ...
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) ... SMA PCB End Launch Plug 50 Ohm 0.062 PCB 132366-10. SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 901-9215-3CCSF.
UHF Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182103 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches (1219 mm) ... 245103-05-XX-XX PDF Customer Drawing (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...
TNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421B1-ND3G-8218-75: Body Finish: Nickel: Body Material: Brass: Cable Type ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 250 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 250 mm (9.84 Inches) ... 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: ... SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel SMP-MSLD-PCE-5T.
RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm ... PDF Customer Drawing (Size: 67 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm ... PDF Customer Drawing (Size: 89 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 132346 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.250-inch Semi-Rigid, 0.250-inch Conformable, RG-401, Times ...
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101-TCT PDF Customer Drawing (Size: 78 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... 031-315 STP 3D Model (Size: 361 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6421E1-ND3G-316U-50: Body Finish: Nickel:
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
N-Type Jack to TNC Jack Adapter 50 Ohm Straight | 000-78825 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to TNC Jack Adapter 50 Ohm Straight. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to TNC Jack: Adapter Type: Between-Series: Alias: 78825: Body Finish: Nickel ...
HD-EFI Straight PCB Limited Detent Jack Through Hole 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... AFI Straight PCB Full Detent Plug End Launch 75 Ohm 920-123P-71P. AFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm 920-266J-51P.
SMC Straight Jack Solder Cup Bulkhead 50 Ohm | 152126
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMC Straight Jack Solder Cup Bulkhead 50 Ohm ... 152126 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type ...
SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
F-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector F-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 75 Ohm ... PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...