Search Results for end of life
Data Sheet / Safety Manual MH Safety Analog / CANopen - Temposonics
ensures a long operating life. The MH-Series sensors can be installed from the head side or the rod side of the cylinder depending on the cylinder design. A MTS M12 connector system ensures protection to IP69K. The MH Safety models are SIL (Safety Integrity Level) certified according to IEC 61508, they have a Performance Level (PL)
BNC Straight Crimp Jack RG-58 Plenum RG-122 50 Ohm | 112152 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-58 Plenum RG-122 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121C1-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to ...
AMC Jack to SMA Plug Adapter 50 Ohm Straight | 242212 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Jack to SMA Plug Adapter 50 Ohm Straight ... 242212 PDF Customer Drawing (Size: 28 kb) 242212 STP 3D Model (Size: 300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: AMC Jack to ...
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
n Component Life Cycle Testing n Structural Testing n Press Applications n Full Vehicle Durability Testing ... n Quality Control Rod end load cell shown on a durability test rig. LOAD CELL HANDBOOK 4 PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com A load cell is a device that converts a force or load into a ...
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132408 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-039-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
MMCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm ... Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part ...
7-16 Panel Mount Plug 4-Hole Flange M3 Threaded 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 7-16 Panel Mount Plug 4-Hole Flange M3 Threaded 50 Ohm ... 272133 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-5
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Contact ...
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 252138 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MCX6121A1-NT30G-316U-50 ...
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101-TCT PDF Customer Drawing (Size: 78 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
Ratcheting Hand Crimp Frame with Die Set | 47-10160 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20008) Hex Cavity Dimensions are 0.151, 0.178, 0.213 ... Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0. ...
BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight ... APH-BNCJ-HDBNCP STP 3D Model (Size: 910 kb ) APH-BNCJ-HDBNCP PDF Customer Drawing (Size: 148 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... 031-6527 PDF Customer Drawing (Size: 142 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact ...
RP-SMA Terminator Pl 50 Ohm Without Chain | 132360RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RP-SMA Terminator Plug 50 Ohm Without Chain ... 132360RP PDF Customer Drawing (Size: 51 kb) 132360RP 3D Model (Size: 297 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RSMA1004A5-001-3GT5GP-50: Body ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. ... Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: SMP-MSLD-PCS20T: Product Specifications ...
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 7/16 Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ... 272183 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 7-16 Jack to N-Type Jack: Adapter ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5539 PDF Customer Drawing (Size: 828 kb) 031-5539 IGS 3D Model (Size: 1742 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
PCB Piezotronics Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight. Downloads. 132171RP PDF Customer Drawing (Size: 31 kb) 132171RP STP 3D Model (Size: 613 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration ...
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches (1219 mm) ... 245103-05-XX-XX PDF Customer Drawing (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...