Search Results for end of life
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... 031-317 IGS 3D Model (Size: 631 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
AFI Straight PCB Full Detent Plug Through Hole 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector AFI Straight PCB Full Detent Plug Through Hole 50 Ohm ... 920-248P-51P STP 3D Model (Size: 291 kb ) 920-248P-51P PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
Amphenol
mating contact should be assembled to a cable junction end matching the mirrored image of the wire color pattern used for this assembly. L-2119-HFFSCM77820 February 2019 B C A D E F 21-032904-061 (PIN) 21-032905-061 (SOCKET) F 1. Assemble 4 inner wire pairs through 4 oval holes of shield extension (Large diameter end of shield first) until shield
BNC Straight Crimp Plug 50 Ohm | 112533T - Amphenol RF
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112740-13-GHW BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112514 BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm Black Plating 031-6843-BC
F-Type Terminator Pl 75 Ohm | 222155 - amphenolrf.com
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. F-Type Terminator Plug 75 Ohm. Downloads. 222155 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact ...
Tooling Instructions - Positronic The Science of Certainty
Prepare wire by stripping off the insulation per Positronic recommended strip length found in the Strip Length Cross Reference. Position the contact and wire in the die so the end of the contact crimp barrel is flush with the side of the die. Squeeze handles together until ratchet releases. Handle will return to open position.
UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight ... 082-508 PDF Customer Drawing (Size: 292 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: C-Type Jack to N-Type Plug ...
North Carolina Wire Harness Cable Assembly Manufacturer - ICA Holdings
Whatever your company makes, ICA makes the connections that bring it to life. ICA Holdings is one of the largest and most diverse manufacturers of specialty wire harnesses, cable assemblies and electromechanical assemblies in the US. ... low- and high-volume product needs of customers in dozens of end markets. Each of our manufacturing ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC Extreme ...
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High Frequency 0.015 Pin 901-10512-2 SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9531-3SF SMA Straight Jack Bulkhead Round Post 50 Ohm 901-9841
BNC Straight Crimp Jack Belden 1694A Belden 4694R 75 Ohm 12G Optimized
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack Belden 1694A Belden 4694R 75 Ohm 12G Optimized ... 031-70547-12G PDF Customer Drawing (Size: 139 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic ... 919-NM119J-51A PDF Customer Drawing (Size: 104 kb) 919-NM119J-51A IGS 3D Model (Size: 477 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm ... (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6421G1-ND3G-196AU-50: Body Finish: Nickel: Body Material ...
RP-MMCX Straight PCB Jack End Launch 50 Ohm | 262107RP - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: You May also be Interested in. RF Switch Right Angle PCB Jack Through Hole 50 Ohm 908-22111-LRP.
Fort Valley Georgia Electromechanical & Cable Assemblies - ICA Holdings
ICA is one of the largest and most diverse manufacturers of specialty wire harnesses, cable assemblies and electromechanical assemblies in the U.S. ICA Holdings’ strategic network of facilities in the US and Mexico enables diversified manufacturing capacity to meet the high-mix, low- and high-volume product needs of customers in dozens of end ...
Basics of Fiber Optics
recoverable at the end of th Figure 9: Modal Dispersion in Multimode Fibers 5 . Modal dispersion can be alleviated to a large extent by grading the index of refraction from the ht path propagating directly own the center of the fiber has the shortest path but will arrive at the receiver at the same time
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 901-9215-3CCSF IGS 3D Model (Size: 1612 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material ...
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... 031-6828 PDF Customer Drawing (Size: 134 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-240 Optimized, Times LMR-240 ...
TNC Straight Crimp Jack Times LMR-400 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack Times LMR-400 Optimized 50 Ohm ... 031-6873 PDF Customer Drawing (Size: 153 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass ...
UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-67 IGS 3D Model (Size: 1311 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67. Downloads. 901-10662 PDF Customer Drawing (Size: 331 kb) 901-10662 STP 3D Model (Size: 1121 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...