Search Results for end of life
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 E Key Code
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 E Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Phosphor Bronze:
lpt-series-connector-catalog-amphenol-industrial
handle end of the tool and pull the contact out of the connector rear. 2 Oring Sleeve 1 Plug Assembly Assembly Instructions - Contact Assembly Instructions (Plug) 19 2.Prepare wire with crimped contact 3.Grip contact and push through the grommet 1.Assemble coupling nut with plug shell 5. Personnel inserting contacts
Connecting Distant FTTH Customers - Blog - amphenol-ns.com
Part of Our End-to-End FTTH Solution. Choosing Amphenol Network Solutions for FTTH components provides access to our full range of end-to-end FTTH products, as well as equipment from related Amphenol companies. From node cables to connect splice enclosures to the ROLT, to optical splitters, fiber optic jumpers, splice trays and enclosures ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: 3FA1-NCSJ-C01W6: Body Finish: Matte Tin:
Amphenol Amphenol Taiwan Corporation Sheet 1
The differential near-end and far-end crosstalk between the D+/D- pairs and the SuperSpeed pairs. Mated The differential near-end and far-end crosstalk between the USB2.0 pairs (D+/D-) and the USB3.0 pairs (SSTX+/ SSTX-or SSRX+/ SSRX-) shall be managed not exceed the limits shown in Figure 5.1.3; the vertices that defines the DNETX
BNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm Isolated
Skip to the end of the images gallery. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish: Gold:
TNC Right Angle Solder Plug 0.250-inch Conformable RG-401 Times Tflex ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... 122515-10 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 0.250-inch Semi-Rigid, 0.250-inch Conformable ...
MMCX Straight PCB Plug Surface Mount 50 Ohm | 262108TR - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Plug Surface Mount 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm. Downloads. 901_XPCXXXYYYAX PDF Customer Drawing (Size: 280 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material ...
Amphenol Charles Fiber Optic Dome Closure FODCA Series General ...
4 Attach one end of the ground wire to the shield bond connector. 5 Attach the other end of the ground wire to one of the metal strength member posts and tighten the screw. Repeat this procedure on the second cable loop opening, as well as for any armored branch cables. 6 Following deployment of the splice case, attach a
Rail - Industries - Wilcoxon Sensing Technologies
Rail industry engineers use sensing technologies to schedule repairs cost-effectively, analyze/sustain rail equipment life, avoid expensive damage, and operate safely and reliably. ... Head-end power unit, roller elements; Read rail car applications note here. Search products now.
Smart Coil POTS/ADSL Line Conditioners - Charles Industries
Reliable performance and a long, trouble-free life in severe environmental conditions: 100% sealed for environmental toughness Integrates easily into existing plant ... 1,000 foot minimum end section between the last load and the customer. For optimal POTS quality and to condition the pair for future DSL service, all bridged taps, build-outs ...
N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... 082-6034 IGS 3D Model (Size: 1005 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-9184-CCSF PDF Customer Drawing (Size: 188 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body ...
Sensors for Consumer Electronic Testing | PCB Piezotronics
Acoustic testing is critical across various industries, serving as a vital tool for research, product validation, and end-of-line testing. PCB's prepolarized free-field condenser microphone (model 378B02) is a cornerstone in appliances and white goods testing, facilitating sound power, intensity, and pressure level measurements.
Accelerometer Adhesives | PCB Piezotronics
Obviously, the mounting of an accelerometer is critical to a successful measurement. Accelerometers have a cost. You want to protect your investment. The proper removal of an accelerometer extends its useful life. Improperly removing the sensor may cause immediate damage and failure.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... (Size: 66 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
RT06144PNHEC Plug, Male with O-ring Seal and End Cap with Individual ...
RT06144PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 14
Temposonics
signal at the end of the measurement cycle that is used to stop the controller’s counter clock. The elapsed time between the Start and Stop signals is directly proportional to the magnet’s position along the active stroke length. The controller can calcu-late the absolute position of the magnet from the time value and
SMA Jack to SMB Plug Adapter 50 Ohm Straight | 901-9034
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMB Plug Adapter 50 Ohm Straight. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMB Plug: Adapter Type: Between-Series: Body Finish: Passivated: