Search Results for end of life
MCX Jack to TNC Jack Adapter 50 Ohm Straight | 242188-10 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MCX Jack to TNC Jack Adapter 50 Ohm Straight. Downloads. 242188-10 STP 3D Model (Size: 592 kb ) 242188-10 PDF Customer Drawing (Size: 33 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68. Downloads. 132170-12SS STP 3D Model (Size: 1364 kb ) 132170-12SS PDF Customer Drawing (Size: 164 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5539 PDF Customer Drawing (Size: 828 kb) 031-5539 IGS 3D Model (Size: 1742 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
UHF Jack to UHF Plug Adapter 50 Ohm Right Angle | 182134
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UHF Jack to UHF Plug Adapter 50 Ohm Right Angle ... 182134 PDF Customer Drawing (Size: 42 kb) 182134 STP 3D Model (Size: 639 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: UHF Jack to ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A: ... SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB 132343.
7-16 Plug to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242277 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 7/16 Plug to 4.1/9.5 Jack Adapter 50 Ohm Straight. Downloads. 242277 PDF Customer Drawing (Size: 2518 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 4.1-9.5 Jack to 7-16 Plug: Adapter ...
F-Type Jack to F-Type Jack Adapter 75 Ohm Straight
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. F-Type Jack to F-Type Jack Adapter 75 Ohm Straight. Downloads. 531-40120 STP 3D Model (Size: 1207 kb ) 5031-40120 PDF Customer Drawing (Size: 123 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
7-16 Jack to 7-16 Jack Adapter 50 Ohm Straight | 272300 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 7/16 Jack to 7/16 Jack Adapter 50 Ohm Straight. Downloads. 272300 PIM Test Data (Size: 376 kb ) 272300 PDF Customer Drawing (Size: 377 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 7 ...
BNC Jack to BNC Plug 75 Ohm Right Angle 12G Optimized
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Plug 75 Ohm Right Angle 12G Optimized ... (Size: 129 kb) 031-9-75-12G STP 3D Model (Size: 790 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to BNC Plug ...
BNC Straight Clamp Plug RG-11 75 Ohm | 112558 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1141A2-NT3G-11U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-11, Belden 89292: Contact Finish: Gold: Contact Material: ... BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112775-75.
MMCX Plug to SMA Plug Adapter 50 Ohm Straight | 242142 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Plug to SMA Plug Adapter 50 Ohm Straight. Downloads. 242142 PDF Customer Drawing (Size: 33 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: MMCX Plug to SMA Plug: Adapter Type ...
1.0-2.3 Straight Plug to 1.0-2.3 Straight Plug B8218 75 Ohm 24 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 1.0-2.3 Straight Plug to 1.0-2.3 Straight Plug B8218 75 Ohm 24 inches (610 mm) Downloads. 285101-06-XX.XX PDF Customer Drawing (Size: 116 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without ...
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172395 PDF Customer Drawing (Size: 231 kb) 172395 3D Model (Size: 586 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Terminator Pl 0.5 W 50 Ohm | 202104 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Terminator Plug 0.5 Watt Without Chain 50 Ohm. Downloads. 202104 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option ...
BNC Plug to TNC Jack Adapter 50 Ohm Straight | 000-79025 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Plug to TNC Jack Adapter 50 Ohm Straight. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to TNC Jack: Adapter Type: Between-Series: Alias: 79025: Body Finish: Nickel: Body ...
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10024-RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm ... 901-10024-RFX PDF Customer Drawing (Size: 107 kb) 901-10024-rfx IGS 3D Model (Size: 597 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
Load Cells article - PCB
PCB LOAD & TORQUE, INC. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Phone: 866-684-7107 Fax: 716-684-0987 Email: ltinfo@pcbloadtorque.com www.pcbloadtorque.com
TNC Jack Bulkhead Rear Mount 50 Ohm | 122512 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Jack Bulkhead Rear Mount 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59 ...
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 48 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 48 inches (1219 mm) Downloads. 115101-01-XX-XX.XX PDF Customer Drawing (Size: 242 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without ...
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)