Search Results for end of life
Model 480B21 | PCB Piezotronics
[2] Alkaline type recommended for longest service life. [3] With 1M ohm load. [4] Excitation voltage to sensor limited by optional DC power voltage. [5] Un-buffered output, read out device input impedance affects discharge time constant and low frequency response of unit. [6] Use BNC's or Triax connector, not both at once.
Model 108A04 Hydraulic pump ICP® pressure sensor, 30k psi, 0.15 ... - PCB
Hydraulic pump ICP® pressure sensor, 30k psi, 0.15 mV/psi (long life integral diaphragm) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Amphenol
3. Slide crimp bushing, large diameter end first, over cable braid until front edge of bushing is approximately even with front edge of foil tape wrap (under braid). 4. Wrap large diameter end of bushing & cable jacket with tape to maintain position of the bushing (Can be removed prior to crimping contact outer body & bushing). L-2119-JBFSCM77820
C10-765127 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 M Key Code. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Tin: Body Material:
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 N Key Code
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 N Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Phosphor Bronze:
RP-BNC Straight Plug Times LMR-200 Belden 7807A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-BNC Straight Plug Times LMR-200 Belden 7807A 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) Times LMR-200, Times MSI-22, Belden 7807A ...
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm ... 132145-13 PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable ...
FAKRA Housing B Key Code White | 923-40294-B
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Housing B Key Code White. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type ...
AMC Right Angle Plug to MCX Right Angle Plug 1.13 mm 50 Ohm 50 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to MCX Right Angle Plug 1.13 mm 50 Ohm 50 mm (1.96 Inches) ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length ...
BNC Right Angle Cable Plug 1.32 mm Micro-cable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Cable Plug 1.32 mm Micro-cable 50 Ohm ... Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body ...
MCX Jack 75 Ohm | 252129-75-10 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Jack 75 Ohm. Downloads. 252129-75-10 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not ...
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm².
Push Button Switches - Amphenol NEXUS Technologies
For a circuit to open or close, electrical contacts attached to an internal spring must connect with the points of contact found on the lower end of the switch. As the push button gets released (or pressed again, depending on the style of the switch) the spring retracts and returns the circuit to its original state.
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm K Key Code
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 2 Straight Crimp Plug RG-59 RG-62 50 Ohm K Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C65S1 PDF Customer Drawing (Size: 176 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...
Charles Fiber Optic Dome Closure FODCAS Series General Description and ...
Route the end of the branch cable through the compression screw, then the metal plate-grommet-metal plate assembly and into and through the closure branch port. 5 . Determine the length of branch cable needed for routing into the splice tray. Unsheath this section. Route the unsheathed branchfiber through the branch cable port into the FODCAS.
2.2-5 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 25-101P-52S PDF Customer Drawing (Size: 222 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG ...
GUEST AUTHOR The Wins of Our Fathers - amphenolbroadband.com
thinking design allows a service life of many years, while still expanding spectrum. Future challenges will be the end-of-line targets, especially when it comes to linear tilt profiles when increasing bandwidth from 1.218 GHz through 1.8 GHz and on to 3 GHz. Additional engineering will be required to reduce distance between spans, reduce ...
Data Sheet Level Plus SoCLEAN - Temposonics
ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. 4 5 3 1 Measurement cycle
tecsis f5301 drawing | Amphenol Global Search | Amphenol
031-70020 PDF Customer Drawing (Size: 124 kb) 031-70020 IGS 3D Model (Size: 1227 kb ) 31-70020 STP 3D Model (Size: 1089 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.