Search Results for end of life
Temposonics
assistant (Fig. 4). Next, connect the opposite end of the adapter cable to the power supply at the R-Series V sensor. The TempoLink smart assistant also provides the power supply for the sensor. Fig. 5 shows the connection of the TempoLink smart assistant to the R-Series V. The adapter cable is available in different versions depending on the
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-3 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-3 IGS 3D Model (Size: 169 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable ...
HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G ...
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1694A, Belden 4694R, Belden 9248: Contact Finish: ... HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 034-1018-12G. HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount ...
RP-SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
ADD-18AFMM-SL7A10: Ceres Connector | Amphenol LTW
ADD-18AFMM-SL7A10, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: MCX1112A6-3GT30G-C113-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.13 mm ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm ... 132354 STP 3D Model (Size: 365 kb ) 132354 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E6 ...
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-161, RG-179 ...
UG-58/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-58/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-24 STP 3D Model (Size: 366 kb ) 082-24 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG ...
2.92 mm Straight Solder Jack RG-405 0.086 inch Conformable Bulkhead 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... kb) 292-100J-52S PDF Customer Drawing (Size: 138 kb) 292-100J-52S 3D Model (Size: 1312 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type ...
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: 3FA1-NASJ-C04W6: Body Finish: Tin: Body Material: Zinc Diecast:
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 24 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 24 inches (610 mm) Downloads. 175101-10-XXXX PDF Customer Drawing (Size: 270 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without ...
SSL12-J2LJ0-018H01: SSL 1.2 Connectors | Amphenol LTW
SSL12-J2LJ0-018H01, SSL (Smart Solution in Lighting) is a waterproof and non-waterproof connector series. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time.
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 901-9894-RFX PDF Customer Drawing (Size: 101 kb) 901-9894-rfx IGS 3D Model (Size: 1713 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-335-RFX: Product Specifications. Alias: B1122A1 ...
4.3-10 Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 4.3-10 Straight Clamp Plug 1/2-in Helical Corrugated 50 Ohm IP67 Low Pim ... (Size: 530 kb) 431-126P-52S PDF Customer Drawing (Size: 167 kb) 431-126P-52S STP 3D Model (Size: 213 kb ) Product Life Cycle. Product Life Cycle; Part Status ...
Military - Amphenol NEXUS Technologies
Amphenol NEXUS Technologies is a leading provider of interconnect and connector systems solutions in multiple demanding industries with harsh and stressful environments. An example is the Military, where we provide well engineered products used for tactical and military radios.These can improve and stabilize their line of communication, even during high-pressure military operations.
Amphenol
appear through the end of the front insulator and that no cable intermediate shield strands have entered the rear opening of the front insulator. (An electrical check at this time may be performed to insure electrical isolation. Also after step 13.) 13. Trim fit the inner pin contact to the cable center conductor.
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. ... Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1122A1-ND3G-58CU-50: Body Finish: Nickel: Body Material ...
BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm. Downloads. 112417 STP 3D Model (Size: 2351 kb ) 112417 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...