Search Results for end of life
N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG ...
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Amphenol LTW Technology “ALTW” lives and breathes to create, innovate, design and produce “unrivaled interconnects for harsh environments.
N-Type Plug Shorting Cap with Chain | 172317-10
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Plug Shorting Cap with Chain ... 1720317-10 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to ...
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm (11.8 Inches) ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable ...
Auto Defog Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Harsh Environment Connectors for Medical Applications - Amphenol CS
The role of most sophisticated medical devices is indeed significant in this path. Each day innovations are made to myriads of medical applications ranging from diagnostic and surgical devices to interventional, imaging, and therapeutic equipment along with high-end sensors, handheld devices, and robotic intervention.
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENCRJ-C01-3 STP 3D Model (Size: 2409 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 3FA1ENCRJ-C01-3: Body Finish: Matte Tin: Body Material:
Exploring the Future of Storage with EDSFF E1/E3 High-Speed Solutions
The EDSFF 2-piece cable solution supports data rates of up to PCIe ® 5.0 at 32Gb/s. It utilizes the EDSFF standard interface Mini Cool Edge 1C/2C connectors on one cable end, offering flexibility in connector form factor selection such as MCIO, Multi-Trak ™, Backplane connectors, and more on the other end.. Ideal for high-speed computing data center server systems, this solution eliminates ...
Amphenol MP-6ARJ45SNNR-010 CAT6A FTP Shielded Patch Cable (650-MHz ...
We only use true CAT6A ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). Our CAT6A cables offer excellent headroom for 10-Gigabit Ethernet (10GBase-T), a projected service life of over 20 years, and an X-web pair separator for excellent resistance to cross-talk.
Temposonics® Operation Manual E-Series IO-Link 551845
Temposonics® E-Series IO-Link Operation Manual I 6 I 3.2 Order code of Temposonics® EP/EL d Connection type D 4 4 M12 male connector (4 pin) e Operating voltage 1 +24 VDC (±25 %) f Output K IO-Link g Advanced single-position measurement or multi-position
Kaye LabWatch Pro ÜB
Kaye LabWatch IoT powered by FCX is an intelligent Cloud based monitoring system designed for Life Sciences, to continuously monitor, alarm and collect critical GxP data for analysis, reporting and real-time actionable knowledge. ... LabWatch provides the flexibility for you to build up your own system or get a turnkey end to end solution from ...
About - Amphenol TPI (ATPI) - Amphenol Technical Products International
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
L-1102-8.fm - Amphenol Aerospace
Contact (Wire End Termination) (Electrical Engagement) 4. Coupling Nut 5. Accessories (Wire Seals, Cable Seals, Wire Support, etc.) Mated Pair Rear Accessory. 2 Inserts Insert Insert & (Pin or Socket) Grommet Assy. •Solder • Crimp • Metal Clip Retention • Dielectric Retention
Operation Manual E-Series ET Analog - Temposonics
affect the life and health of operating as well as service personnel or cause material damage are highlighted by the preceding pictogram, which is defined below. 2. Safety instructions 2.1 Intended use This product may be used only for the applications defined under item 1 to item 4 and only in conjunction with the third-party devices and
RP-TNC Cable Plug Times LMR-300 50 Ohm | 122509RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-TNC Cable Plug Times LMR-300 50 Ohm ... (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized ...
S128NG & S129NG Automatic Monitoring Unit - CMR Group
seismic conditions and are designed to be in compliance with the Nuclear Power Plant life time. Our Units benefit from 30 years of CMR know-how in reciprocating nuclear market, especially safety diesel engine monitoring. Each unit is configured according to his particular application prior delivery and offer to the end user quick configuration
SMB PCB Termination RG-316DB 50 Ohm | 142353 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB PCB Termination RG-316DB 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
ZTP-148SR Thermopile IR Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Calibration Certificate Finder | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Reactor automation | Innovative energy solutions - CMR Group
CMR compares the life cycle of its products as well as the constitution of raw materials to improve waste recycling. The R & amp; D department centralizes its efforts on the integration of sustainable development at all levels of society. ... We collaborate for over 30 years with end users, major design offices and turbine manufacturers to ...