Search Results for end of life
RP-SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 132182RP - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: ... RP-SMA PCB End Launch Jack Bulkhead 50 Ohm 132289RP. RP-SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132122RP.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 60 inches
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 60 inches (1524 mm) Downloads. 135101-01-XX.XX PDF Customer Drawing (Size: 243 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 ... C901-10559 Customer Drawing (Size: 139 kb) 901-10559 STP 3D Models (Size: 1510 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
N-Type Jack to TNC Plug Adapter 50 Ohm Straight | APH-NJ-TNCP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to TNC Plug Adapter 50 Ohm Straight ... APH-NJ-TNCP PDF Customer Drawing (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 242131: Product Specifications. Adapter ...
MCX Straight PCB Jack Through Hole 50 Ohm | 252105-01 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... MCX Straight PCB Jack End Launch 50 Ohm 919-385J-51S. MCX Straight PCB Jack Through Hole 50 Ohm 919-382J-51P. MCX Straight PCB Jack Surface Mount 50 Ohm ...
External Antenna 868-876 902-928 MHz | ST0628-40-501-B
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive External Antenna, 868-876 902-928 MHz IoT, ISM, LoRa, RFID, LPWAN, 50 Ohms ... ST0628-40-501-B PDF Customer Drawing (Size: 1153 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Antenna Connector Type ...
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm ... (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-5
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Contact ...
SMA Right Angle Panel Mount Jack 2-Hole Flange Crimp RG-316DS 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Panel Mount Jack 2-Hole Flange Crimp RG-316DS 50 Ohm ... (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 Ohm ... 166 kb) 901-10802 PDF Customer Drawing (Size: 331 kb) 901-10802 STP 3D Model (Size: 1325 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm ... 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... Downloads. 112808-75 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B675100-004-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable ...
SMZ Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 142284 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMZ Straight Crimp Plug RG-179 Belden 179DT 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187 ...
Automotive - Amphenol Sensors
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... Downloads. 122387 STP 3D Model (Size: 601 kb ) 122387 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1181B1-N/3GT3G-.085-50: Body Finish: Nickel: Body Material: Brass:
SENSORS FOR LOAD & TORQUE - pcb.com
cyclic loads are present. Applications include material testing, component life cycle testing, and structural testing. All fatigue-rated load cells are guaranteed against fatigue failure for 100 million fully reversed cycles. These rugged load cells are manufactured using premium, fatigue-resistant, heat-treated steels. Internal flexures are ...
N-Type Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm. Downloads. 172217 PDF Customer Drawing (Size: 72 kb) 172217 STP 3D Model (Size: 2258 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
MMCX Straight PCB Jack Through Hole 50 Ohm | 262131 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm ... 262131 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type ...
SMA Panel Mount Plug 2-Hole Flange Flat Tab 50 Ohm | 132165 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Plug 2-Hole Flange Flat Tab 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish ...
1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm | 282122-75 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm ... 282122-75 PDF Customer Drawing (Size: 43 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for ...