Search Results for error tololant
Solid State Drive Interconnect Solutions - Amphenol CS
Enterprise SSDs offer enhanced endurance and power features to keep mission-critical environments up and running. Amphenol offer a wide range of high-performance enterprise SSD connector solutions for M.2, EDSFF, NGSFF, SAS, U.2, U.3, SATA and PCIe applications.
Vibration monitoring FAQs - Wilcoxon Sensing Technologies
1. Is a wider sensitivity tolerance bad, such as ±15%? No. If trending on vibration levels, then a wider tolerances such as ±15% provides adequate, cost-effective information for a successful monitoring program. Also, nearly all data collection boxes, analyzers and acquisition systems have the ability to enter the exact sensitivity of a sensor.
High performance general purpose accelerometer, 100 mV/g
Sensitivity tolerance: ±5 %: Frequency response, ±3 dB: 0.5 Hz - 15,000 Hz: Mounting thread: 1/4-28 tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 25 kHz: Temperature range-50°C to +120°C: Weight: 112 grams: Hazardous area approvals: Non-approved; approved ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
799LF High sensitivity, ultra-low noise sensor, filtered accelerometer ...
IEPE accelerometer, ultra-high sensitivity 500 mV/g, ±5% sensitivity tolerance, ultra-low noise electronics for clear signals at very low vibration levels, 0.1 Hz low frequency response, low pass filtered to eliminate high frequencies, top exit 2-pin MIL-C-5015 connector. Buy This Online Now!
Reading accelerometer specifications - Wilcoxon Sensing Technologies
Sensitivity tolerance The tolerance of the sensitivity is the maximum allowable deviation between the nominal sensitivity and the actual measured sensitivity of a sensor, as measured at room temperature at 100 Hz. The exact sensitivity may vary from the nominal sensitivity within the specified tolerance range. The sensitivity of the
Understanding Press-Fit Technology - Positronic Connectors
Press-fit technology is a cutting-edge connector option for a variety of applications. Find out more about the role of this technology.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
R-Series - Temposonics
I 5 I Temposonics-RP+RH DeviceNet MTS Sensors Ø 13,5 Ø 4,2 on circle Ø 24 Height: 8 mm Ø 33 Ring magnet OD33 Part No. 201 542-2 Composite PA-Ferrite-GF20
726 Compact general purpose accelerometer, 100 mV/g
Sensitivity tolerance: ±5 %: Frequency response, ±3dB: 0.6 Hz - 15,000 Hz: Mounting Thread: 10-32 tapped hole: Connector style: 10-32: Connector orientation: Side exit: Full-scale range: 80 g peak: Resonance frequency: 32 kHz: Temperature range-50°C to +120°C: Weight: 30 grams: Hazardous area approvals:
VIBRATION FUNDAMENTALS - PCB
Flexibility in adjusting accelerometer output characteristics Extended low frequency response with long time constant charge amps Charge mode - The output of a charge mode accelerometer
787F-IM-J9T2A Accelerometer with high temperature integral cable, low ...
Sensitivity tolerance: ±5 %: Frequency response, ±3dB: 0.5 Hz - 10,000 Hz: Mounting thread: 1/4-28 captive hex head screw with 0.046" diameter safety wire hole: Connector style: Integral cable: Connector orientation: Side exit: Full-scale range: 80 g peak: Resonance frequency: 22 kHz: Temperature range-50°C to +120°C:
IMPACT AND DROP TESTING - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherCAT® Output 5 Product Data Sheet, Document Part No.: 551074 Revision B (EN) 05/2014 Model RP Profile-Style Sensor Standard Magnet Selections Standard magnet selections (Model RP) SELECTION OF POSITION MAGNETS (ONE MAGNET INCLUDED WITH MODEL RP SENSOR)
Avoiding Measurement Errors: Signal Processing Impacts of ICP ... - PCB
View Webinar on Demand "Avoiding Measurement Errors: Signal Processing Impacts of ICP® Accelerometer Limit Violations".
Fluid-Trac 3-Wire Level Sensor
Epqshiu & . %% Ufdiopmphft. NNE 4 Fpd0 HU/CP Tfw0 & i-rcom Note: The Fluid-Trac® 3-wire level sensor comes with an integral gasket that must be used when mounting. Mating connector parts and bolts are not included. A mating connector kit P/N is available. Note: Gasoline range is different due to the density of gasoline vapors.Gasoline vapors are denser as
Temposonics
Safety tolerance = 1 % × 80 mm = 0.8 mm Response time tolerance (if moving) = 100 mm/sec × 10 ms = 1.0 mm. 5.4 Certification and failure rate data. The failure rates are from the FMEDA generated following IEC 61508. The following assumptions are valid: T-Series. DU
Product Data Sheet - Temposonics
Red Initialization error: Red Flashing No answer from DeviceNet master: Module Status LED Operation status/mode: Green Normal function (operation mode) Red Magnet not detected ... contact applications engineering for tolerance specific information. Beginning of stroke - ‘Null’ position 14.5 mm (0.57 in.) 18 mm (0.7 in.) 81 mm (3.2 in.) 12 ...
Causes of Zero Offset in Acceleration Data Acquired While Measuring ...
tolerant piezoresistive (PR) accelerometer was introduced with diffused gages (4-wire resistive bridge) in ranges to 30,000 G. Application of this model accelerometer in underground nuclear test environments showed it to perform with less zero shift than had been observed with PE accelerometers. A nonradiation hardened PR accelerometer (Model