Search Results for error tololant
Data Sheet R-Series V RF5 EtherNet/IP - temposonics.com
provides a fault-tolerant network so that the sensor can be used in ring connection topologies when reliable continuous system operation is required. All settings under control with the smart assistants for the R-Series V The TempoLink® and the TempoGate® smart assistants support you in setup and diagnostics of the R-Series V. For more
Affordable integral cable accelerometers - Wilcoxon Sensing Technologies
Key features and benefits. Injection molded integral cable with simplified design and fewer points of potential failure; Rugged cable-connector interface for more substantial protection in harsh plant environments
Product Data Sheet - Temposonics
Drawing is for reference only, contact applications engineering for tolerance specific information. Electronics Housing Beginning of stroke 'Null' position End of stroke 'Span' position Captive-sliding magnet Style 'S' Mounting foot, moveable (part no.: 400802) D53 Connector option 28 mm (1.10 in.) 82 mm (3.2 in.) Dead zone 12 mm (0.47 in ...
GB SSI - Temposonics
Temposonics® Sensor Model Form Factor F - Fitting flange Ø18h6 Measuring length 0050 - 3250in 50 mm steps Options upon request Connection Type D70 - 7 pin male receptacle M16 U02 - 2 m PUR cable w/o connector U05 - 5 m PUR cable w/o connector U10 - 10 m PUR cable w/o connector Input voltage 1 - +24 VDC Signal Output S (1)(2)(3)(4)(5)(6)SSI (Synchronous Serial Interface)
Space | Markets - Amphenol Aerospace
Radiation Tolerant Media Converter; Single Channel Optoelectronic Transceivers; 10GBase-SR/KR & 10G Agnostic Embedded Fiber/Copper Media Converters; Ethernet. Dual Channel 10G BASE-T to 10G BASE-KR Converter; Single-Channel 1000Base-T to SGMII Ethernet Converter; TFOCA-II 10G Dual Channel Fiber Optic Media Converter
High performance general purpose accelerometer, 100 mV/g
Sensitivity tolerance: ±5 %: Frequency response, ±3dB: 1 Hz - 12,000 Hz: Mounting Thread: 1/4-28 captive socket head screw: Connector style: MIL-C-5015, 2-pin: Connector orientation: Side exit: Full-scale range: 80 g peak: Resonance frequency: 26 kHz: Temperature range-50°C to +120°C: Weight: 138 grams: Hazardous area approvals: Non ...
Absolute, Non-Contact Position Sensors Operating Manual MH Series ...
1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like poten- tiometers. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and quality of the working process of the machine.
Taking the Pulse of Combustion - PCB
and 121A44) had a distinct disadvantage of only having a temperature tolerance of 250 °F (121 °C). As a result, the sensors had to be mounted in an ambient temperature environment external to the turbine containment area. Given the large acoustic volume between the sensor and the combustion chamber, the sensors
Measuring displacement using accelerometers - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701 Tel: +1 (301) 330 8811 info@wilcoxon.com www.wilcoxon.com Measuring displacement using accelerometers
Accelerometer with high temperature integral cable, 100 mV/g
General purpose accelerometer, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit integral cable, 16 ft. J9T2A Teflon jacketed cable rated to 200°C, case isolated, internally shielded. Integral cable accelerometer features. Rugged design, corrosion resistant 316L stainless steel;
Introduction to MEMS Accelerometers | PCB Piezotronics
The sensing elements in PR accelerometers are comprised of flexures on a middle wafer sandwiched between an upper and lower wafer (Figure 5). The bending of these flexures causes a measurable change in resistance that is proportional to the applied acceleration.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Total Error: • +/- 1% Over Pressure: • 2X Burst Pressure: • 3X Long Term Stability: • +/- 0.5% span / year typ. Operating Temperature: • -40 to 125°C ... Electrostatic Discharge Tolerance – Human Body Model -8 - 8 kV T STOR Storage Temperature -40 - 120 °C Absolute Maximum Ratings Electrical Specifications Sensor Output.
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V ...
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V) Digital Pressure Gauge Product Overview SSI TECHNOLOGIES, INC. Controls Division
Fluid-Trac 2-Wire Level Sensor - ssi-sensors.com
Epqshiu & . %%K Ufdiopmphft. NNE 4 Fpd0 HU/CP Tfw0 ssi-sesorsco Note: The Fluid-Trac® 2-wire level sensor comes with an integral gasket that must be used when mounting. Mating connector parts and bolts are not included. Note: Gasoline range is different due to the density of gasoline vapors.Gasoline vapors are denser as the temperature increases which results in the speed of sound being slower.
Product Data Sheet - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profibus-DP Output Product Data Sheet, Document Part No.: 550990 Revision C (EN) 05/2014 2 Product overview Parameters Specifications
Magnetostrictive Liquid Level Transmitters with Temposonics
Hardware Fault Tolerance 0 PFDavg 1.63*10-3 1/h Systematic capability SC2 Table 1: LP SIL Rating Parametersλ SD λ SU λ DD λ DU SFF LP Series 2490 FIT 2510 FIT 2080 FIT 363 FIT 93% 4.2 Intended Use The LP Series SIL capable level transmitters is a magnetostrictive liquid level transmitter certified according to IEC 61508 for single input in low
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
Model EX603C01 | PCB Piezotronics
Model EX603C01:Intrinsically-safe industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10K Hz, top exit, 2-pin conn., single point ISO 17025 accredit
551121A Model GE Prod Spec - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - SSI Output MTS Sensors 3 Product Data Sheet, Part No.: 550989 E (EN) 05/2014 R-Series SSI Sensor Output Options and Measuring Modes Synchronous Serial Interface (SSI) Temposonics R-Series sensors with SSI fulfill all requirements of the
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
2 | NovaSensor NPA 201 Overview Figure 1 - Block Diagram • The NPA 201 is an absolute pressure sensor with digital output for low cost applications. • A miniature 2.0 x 2.5 x 1.0mm HCLGA package ideally suits it for portable electronics and space