Search Results for f2 connector
Dynamic Cryogenic Pressure Sensors - PCB
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $4600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:102M305. Measurement Range: (for ±5V output)145 psi; Measurement Range: (for ±5V output)1000 kPa;
M12 - Amphenol Australia
The print-coupling socket variants are also equipped with an internal thread in the mating area and thus guarantee 100 % backward compatibility with standard M12 connectors. This means that new systems can be equipped with the M12 bayonet on the device side without any problems. As standard, the M12 bayonet series is presented in with A and D ...
Flexwell Waveguide Flaring and Connector Assembly
1. Disassemble the connector and identify all parts as shown in Figure 1. A plastic trim guide (not shown) may be supplied. 2. Cut the waveguide to the required length with a hacksaw. Position the waveguide downward to prevent metal chips from entering the waveguide, or stuff a clean cloth inside the wave guide just beyond the final cut point. 3.
Model 357B81 | PCB Piezotronics
See Graph %/°F [2] ... Electrical Connection Position: Side: Side: Mounting: Through Holes (3) Through Holes (3) * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1:
MDT320B03001 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=3.2mm, Key B,Gold Plating Environmental Compliance Click to download Certificate of Compliance Report
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
Electrical connection Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); The RF5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
Model EX639A91 | PCB Piezotronics
Model EX639A91:Intrinsically-safe, high freq triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 13k Hz, side exit, 4-pin M12 connector
MG/GPS-Mount - amphenolprocom.com
5 m RG 58 cable with FME(f) connector for VHF & UHF Bands. 5 m RG 174 cable with SMA(m) connector for GPS. The whip is fixed on the mount using a “hat”-screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply. DC supply via SMA(m)-connector.
SS75 High Chirp, 600W, 0° Tilt, No Connector, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
SMPM Product Series Solutions Guide Catalog - Amphenol RF
The female tines compress to ensure a secure connection. INTERFACE DIMENSIONS PCB MOUNT CONNECTORS Connector Body Types Straight Jacks with Male Contact – Full Detent Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-126J-51P Individual Bag End Launch 40 925-138J-51P Individual Bag Through Hole 40
ROHS Compliant Alternatives to Cadmium Plating
Shell-to-shell conductivity, <2.5 millivolts; 500 mating cycles; Up to 1000-hour salt spray requirement (AP-93 plating) Temperature Rating: 347 °F (175 °C) (392 °F/200 °C for AP-93)
SIM - EN4165 monomodule connectors - Products Amphenol Air LB
SIM - EN4165 monomodule connectors - Receptacles. Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr; Sign in Create an account. Menu . Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts ...
10147603-00008LF | Minitek® 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of 1.00mm Board to Board/Wire Connectors. Contact us today for more details of Minitek ® 1.00mm Rece Housing, part number 10147603-00008LF.
Model 356A04/NC | PCB Piezotronics
See Graph %/°F [2] ... Electrical Connection Position: Side: Side: Cable Termination: 1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 019 4-cond Shielded: 019 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified.
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories MTS Sensors 4 Document Part No.: 550929, Revision D, 09/11, 10/11 e-Series Sensors, Models eH/eP/el Mounting References Sensor mounting (Models eP and el) SeNSoR MouNtING ClAMPS E-Series models EP and EL sensors are mounted onto the machine with moveable mounting clamps.
Feed-Thru Connector F81CPBC - F81CP1NW - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
오류안내 페이지 | 암페놀-대신전자정밀 (주)
Mil-C-26482 Series Connector VIEW MORE . ADGC & AMHT ADGC & AMHT Series Connector VIEW MORE . Military Rhino 38999 and Power, Terrapin and Minuature... VIEW MORE . Industrial Singgle mode, Duplex & Simplex, LC to SC VIEW MORE . Others Telecom & Network, Portable Device VIEW MORE . EV Power ePower-Lite 5.7mm
10154416-192SLF | M-Series | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of M-Series,10154416192SLF 10154416-192SLF | M-Series | Amphenol
Amphenol PCD Shenzhen
2 pin right angle plug, rated current 270a max, coding a/b/c/d, with/without hvil, 25 to 70 mm2 shielded wire.