Search Results for f2 connector
Aquacon Hermetic Connectors | Aquacon Connectors | MIL-DTL-38999 ...
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
DB25P064TXLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 25 Way Pin Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample
TIE WRAP BACKSHELLS - amphenolpcd.com
TIE WRAP. STRAIGHT; 90° & 45°; SELF-LOCK/SPIN. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /53-10
Omni Antennas S.C3B-127 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Radiating Element(s) 11 mm dia brass tube: Connection(s) N(f) on 500mm RG213/U cable: Radiator Feed: PTFE dielectric coaxial cable: Radome Material / Colour: GRP tube grey, 40mm dia. Length: Approx. 3400 mm / 133.86 in. Wind Load: 202 N (160 km/h)
Model 355B03 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity: 0.05 g/µε: 0.49 (m/s²)/µε ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories.
Model 351B31 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
Collecting Vibration Data with a USB Digital Accelerometer - PCB
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Model 422E38 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PCIe M.2 Gen 4 1A Card Edge Connectors - Amphenol CS
Card edge connector with 67 contacts on a 0.50mm pitch; Fully compliant with PCI-SIG PCIe ® M.2 1A specification; Compliant with PCIe ® 4.0; Serves multiple high speed peripheral applications; 75 positions with 2 connector key options; Available in various connector height; Design flexibility; Supports both single and double-sided modules ...
6U VPX ETHERNET SWITCH - アンフェノールジャパン株式会社
• 10-646402-272X copper connectors Plus MT D38999 fiber connector for system interconnect INTEROPERABILITY WITH AMPHENOL HIGH SPEED CONNECTORS ... F-2 15 F-3 22 14 F-4 16 F-5 23 17 F-6 19 F-7 24 18 F-8 20 G-1 25 21 G-2 23 G-3 26 22 G-4 24 G-5 27 25 G-6 27 G-7 28 26 G-8 28 N/C - 29,30,31,32 H-1 29 33 H-2 35 H-3 30 34 H-4 36 H-5 31 37 H-6 39 H ...
FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR ... - Amphenol RF
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 349-50781 Assembly Instructions (Size: 201 kb) FA1-NXSP-C04-1 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Model 508 | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; ... (194°F). [2] Typical. [3] Nominal. English: SI: Performance: Number of Conductors: 2: 2: Cable Style: Multi Conductor - Shielded: Multi Conductor - Shielded: Cable Configuration:
MMCX Straight PCB Jack Surface Mount 50 Ohm | 262109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 262109 STP 3D Model (Size: 89 kb ) 262109 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Amphenol GP-IE515546DS-002 Double Shielded GPIB Cable (IEEE-488 Cable ...
Buy 2m Amphenol GP-IE515546DS-002 Cables Direct from the Factory at Cables on Demand. Premium IEEE-488 GPIB cables by Amphenol combine double shielded 95% copper braid and dual-layer mylar foil for EMI/RFI suppression performance far beyond the IEEE-488 spec. Each Premium GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin Centronics Male ...
Model 356A24/NC | PCB Piezotronics
See Graph %/°F [2] [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm ... Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories.
Posts tagged 'Connectors' - Amphenol RF
Amphenol RF expands its wide portfolio of FAKRA connectors to include new sealed IP67 straight crimp plug option designed for industry-standard TFC 302LL cable. December 2, 2024. Read More . Improved Connectivity Solutions with New TNC & RP-TNC Connectors.
Infinite Options Beyond the Mil-Spec Limits
connector in the military and aerospace industries. 38999 + PCB Tails 38999 + PCB Tails + Double Flange 38999 + Reduced Flange Receptacle 38999 + PCB Tails + Ground Pins 38999 + High Density 38999 + Power 38999 + High Vibration Plug 38999 + Connector Saver 38999 + Integral Accessories. PCB HD Power Bulk Integral Plug Hermetic Speed
RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors, they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.