Search Results for glock 17 dimensions
All Products - Amphenol
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”.
ORDERING OPTIONS - Amphenol Antenna Solutions
Dimensions 3053 x Ø750 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Main Direction (0°) dB > 13.3 > 17.3 > 15.6 > 15.6 > 21.1 > 17.4 Sector Edges (±60°) dB > 8.8 > 7.2 > 7.1 > 7.2 > 7.4 > 6.9 Maximum ...
amphenol ribbon cable connector | Amphenol Global Search | Amphenol
Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating. Ÿ 17 insert patterns with a sandwich structure design rated to IP67 in the mated condition.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PRO-PDI2-40-1G-... dB-10W-N
Specifications. Electrical; Model: PRO-PDI2-40-1G-... dB-10W-N: Frequency: 40 - 1000 MHz: Max. Input Power: 10 W: Coupling: 3 dB: 6 dB: 7 dB: 8 dB: ... 17 dB: 10 dB: 10 dB: 10 dB: 12 dB: 15 dB: Divider Output: Equal-6.5 ± 0.5 dB-7.0 ± 0.5 dB-8.0 ± 0.5 dB-10.0 ± 0.5 dB: 20.0 ± 1.0 dB: Mechanical; Connection(s) N(f)
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING
interpret dimensions and tolerances n/a 5) surface roughness 63 e see notes 4) cham. 1st & last threads. 3) break corners & edges .005 r. max. impedance: 50 ohms 2) all dimensions are after plating. see notes 1) all dimensions are in inches [millimeters].030 sv microwave, inc..xx .010 per asme y14.5m - 1994 finish: material: b dwg. no.
B744V 50/200kHz, 600W, w/ FB, Navico BL, DST - airmar-emea.com
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Valve Connection Cordsets - TPC Wire and Cable
ATPC offers a full suite of cordsets for valve connection applications. Our completely molded DIN connectors feature a self-sealing design that eliminates the need for rubber gaskets and an integrated LED that illuminates the entire connector head, provides environmental protection up to IP67/NEMA 6, and are RoHS Compliant.
B785 Medium Chirp, 600W, w/ FB, Raymarine 11-Pin, DT
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
SMA Female to Female Bulkhead Adapter SF2990-6005 - SV Microwave
The SMA Female to Female Bulkhead Adapter SF2990-6005 is in stock now. Get the product through Newark, Arrow, Master, Heilind and Digi-Key Electronics.
MSHA Approved Cables & Accessories You Need for Mining Operations
Exposure to abrasion and tension are common causes for cable failure in mining so choosing a high performance cable is critical. TPC can provide MSHA-approved products suited for the mining industry.
mfa device gensolve | Amphenol Global Search | Amphenol
perfect for batteries, devices, motors and systems where space is at a premium. The Amphe-RXS incorporates Amphenol’s RADSOK® technology for higher amperage, lower t-rise, less resistance and lower mating forces. Because RADSOK® allows ~50% more amperage through the same size pin, using them in the Amphe-RXS makes it extremely compact ...
D-Shaped Connectors | Products - Amphenol
High-performance connectors that meet the stringent qualifications required for space flight, including the Goddard Space Flight Center S-311 and MIL-DTL-24308 Class M specifications. Our D-Subminiature spaceflight series connectors work well in aviation and space flight applications.
二芯2代直头组装式连接器安装说明 The Assembly Manual For PowerLok 10mmm G2 2POS 180D ...
Cable size 线缆外径 Accepted cable OD (mm) 屏蔽线缆 Shield Cable 301/300 系列 50mm² 301/300 Series 35mm² 12.7+/-0.3 HS 84100296 14.9±0.3 HS 84096257 70mm² 17.0±0.3 HS 84100298 95mm² 19.9±0.4 HS 84100299 步骤2:剥线皮,按表2尺寸剥离线缆绝缘皮和外被
Dual SCFF | Optical Transceivers | Products | Amphenol Aerospace
DUAL SCFF 26PIN EDGE CARD 50 Gbps High-Speed Optical Module Card LOW-POWER, HIGH DENSITY, EFFICIENT DESIGN. The Amphenol AOP “Dual SCFF 26pin Edge Card” is an adapter card interface enabling two Amphenol Ruggedized SCFF modules mounted and soldered, boostering performance and versatility.
ICP® PRESSURE SENSOR - PCB
Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we ...
Model 2230E | PCB Piezotronics
Model 2230E:END OF LIFE, EXISTING STOCK ONLY Accelerometer, PE, 3 pC/g triax, -67°F to +500°F, not isolated, adhesive mount, 3 connectors, 17 gra
NMEA 2000® Ultrasonic Processor for UST800/850 - Gemeco
Specifications. Brand: Airmar ... Installation D-17-623-01. Wiring D-19337. Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news ...
c10 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...