Search Results for glock 17 dimensions
NNH4S4-65C-R7 - andrew.com
Electrical Specifications, Soft Split Frequency Band, MHz 3400–37003700–4000 Gain, dBi 19.4 20.1 Beamwidth, Horizontal, degrees 36 30 Front-to-Back Total Power at 180° ± 30°, dB 30 30 Horizontal Sidelobe, dB 17 16 USLS (First Lobe), dB 19 20 Mechanical Specifications Effective Projective Area (EPA), frontal 0.81 m² | 8.719 ft²
GS-20-033 APPLICATION SPECIFICATION - Amphenol CS
Table 2: Connector Size and Board Space Requirements Feature Description 81 Position (9 x 9) 100 Position (10 x 10) 200 Position (10 x 20) 240 Position (8 x 30) 300 Position (10 x 30) 320 Position (10 x 32) 400 Position (10 x 40) 528 position (12 x 44) Housing Length (mm) 17.43 18.70 31.40 42.30 44.10 46.64 56.80 61.88
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - DeviceNet Output 3 Product Data Sheet, Document Part No.: 550651 Revision F (EN) 05/2014 DeviceNet Protocol, Programmability, Enhanced Monitoring, Diagnostics and Model RP sensor dimension references
Multi Mate - Amphenol Sine
The MultiMate™ system meets all the performance criteria and specifications of the AT and ATP Series™ of connectors. For more information, refer to the AT and ATP Series™ documentation found online, or contact Customer Service. Multi|Mate ™ Trunk (Size 12, 25A Max) and Drop (Size 16, 13A Max), or Trunk (Size 16, 13A Max) and Drop (Size ...
1710-1880 MHz - Amphenol Antenna Solutions
Gain 17.0 dBi VSWR <1.5:1 maximum Front-to-Back Ratio > 20 dB Power Rating 100 W Number of Elements 22 Connector(s) N-Socket Mechanical Characteristics Dimensions Length x Diameter 1260 x Ø86 mm 49.6 x 3.4 in Wind Load (160 km/hr or 100 mph) 120.0 N 26.9 lbf Mounting Options Mounting brackets are ordered separately.
SMA PCB End Launch Straight Jack 50 Ohm | 132417 - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 4 M 095-725-118M400.
Charles Plinth Kit 97-002116-A General Description and Installation
same dimensions. (4) Ø0.63 MOUNTING HOLES. LT97-002116-1 . Page 2 of 2 2. nd. Printing . 2.2.2. Mounting the CUBE and Kit on a Pad . Four customer supplied, corrosion resistant, 1/2”-13 hex head bolts with anchors are required for mounting the plinth to the concrete pad. Use the following steps to mount the
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
M29504/4 & /5 Fiber Optic Termini - Amphenol Fiber Systems ...
Fiber Optic Contacts & Termini Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Lumière Termini ...
Shrouded Yagi 1427-1530 MHz - AMPHENOL PROCOM
SPECIFICATIONS Electrical Model 7227000 Frequency 1427 - 1530 MHz Max. Input Power 100 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane 25 ° 3 dB Beamwidth, H-Plane 26 ° Impedance 50 Ω Gain 17.2 dBi (15 dBd) VSWR < 1.3:1 Front-To-Back Ratio > 25 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC ...
n 20 252 4175 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION scale 20 : 1 l .0441.12.1162.95 0-80 unf-2a product data drawing material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a lock ring & contact: beryllium copper per astm b196, alloy no. uns
Not To Scale - buy.customcable.com
Not To Scale
Type PRODUCT SPECIFICATION - Amphenol CS
09,17,20,21,28,31,32,65,70,101,108,638 1.2.4 PCI Express Connector High Speed Electrical Test Procedure. 1.2.5 FCI drawing, PCI Express connector, inspection & ... dimensions shown for the PCI Express expansion board in the FCI customer drawing. The card has a R0.05 min., R0.10 max.(sharpedge)and the surface roughness in ...
F187CCS5 - andrew.com
Electrical Specifications Attenuation 0.17 dB/m | 0.052 dB/ft Average Power 3000 W Operating Frequency Band 3.95 – 5.85 GHz Peak Power 1250 kW VSWR 1.1 Mechanical Specifications Minimum Bend Radius, Multiple Bends (E Plane) 165 mm | 6.496 in Minimum Bend Radius, Multiple Bends (H Plane) 330 mm | 12.992 in ...
Ultra-Flexible High-Voltage Shielded Composite Wire High-Voltage Series
SPECIFICATIONS & PERFORMANCE Mechanical Insulation Material PTFE tape-wrapped composite Color White Jacket Material Seamless™ PTFE tape wrap ... (17.15) 0.697 (17.70) 0.719 (18.26) 0.739 (18.77) 0.057 (0.187) 786 (1170) Ultra-Flexible High-Voltage Shielded Composite Wire High-Voltage Series .
SMA to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to N-Type Cable Assemblies designed for radio frequency applications. SMA to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
BNC Terminator Pl 0.5 W 50 Ohm | 202113 - Amphenol RF
202113 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option: Without Chain: Contact Finish: ... BNC Terminator Pl 0.125 W Chain 50 Ohm 031-17. BNC Terminator Pl 1 W 50 Ohm 000-46650-51RFX. BNC Terminator Pl 75 Ohm 202106 ...