Search Results for glock 19 dimensions
B A1 - Amphenol Sine
A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red Stamped & Formed Contacts, Sockets & Pins Part Number Size AWG Type AT60-14-0122 Male Contact - Pin, Nickel-plated 14-18 Stamped & Formed
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
19-AD 16 1 19-18 14 4 19-31 12 1 2 21-75 4 21-79 17 2 23-6 6 23-63 49 4 4 25-7 97 2 25-8 8 25-17 36 6 25-20 10 13 4 3 25-26 16 5 4 25-41 22 3 11 2 3 25-46 40 4 2 25-90 40 4 2 25-AT 31 12 13 2 2 2 PDS - 305 FEATURES & BENEFITS • Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector
Fiber Optic Patch Cables for Sale | Cables on Demand - Amphenol
Amphenol FO-DLSCDLLC00-001 SC-LC Duplex Single-Mode 9 / 125 Fiber Optic Patch Cable (OFNR Riser) - 2 x SC Male to 2 x LC Male 1m; Code: FO-DLSCDLLC00-001 Buy 1m Amphenol FO-DLSCDLLC00-001 Cables Direct from the Factory at Cables on Demand. 100% optically tested duplex single-mode 9/125 fiber optic patch cables by Amphenol meet and exceed industry standard specifications for insertion loss ...
APXV9TY10AB MQ-C-I20 - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Cal. Board and S Parameter Frequency Range MHz 3300-3800 MHz 3300-3600 3600-3800 Coupling Between Cal. Port to Input Port dB -26 ± 2 Coupling Amplitude Accuracy dB ≤ 1.0 Coupling Phase Accuracy degrees ≤ 10° VSWR --- ≤ 1.5 Maximum Power Watts 50 W ISO Co-Polar dB ≥ 19 ISO Cross-Polar dB ≥ 24
ORDERING OPTIONS - Amphenol Antenna Solutions
Dimensions 1993 x 472 x 205 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Main Direction (0°) dB > 22.4 > 20.4 > 19.7 > 22.8 > 16.4 Sector Edges (±60°) dB > 10.2 > 8.3 > 7.9 > 6.8 > 6.7 Maximum Effective Power ...
44819 - PCB
DIMENSIONS IN INCHES FILLETS AND RADII .003 - .005 FILLETS AND RADII 0.07 - 0.13 OUTLINE DRAWING 44819 1.5X 1 OF 1 MODEL EX600XX SERIES HIGH TEMP SENSOR DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 11/14/19 JDM 11/14/19 JJD 11/14/19 A B 4 4 8 1 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed ...
Amphenol
Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for twinax cable recommended, tool selector settings, crimp ... 10/19/2015 4:04:39 PM ...
PRO-BBPHY 4/2-20-3 dB-N
Dimensions: 126 (incl. conn.) x 97.5 (incl. conn.) x 30.3 mm / 4.96 (incl. conn.) x 3.84 (incl. conn.) x 1.19 in.
APXVLL19P 43-C-A20 - Dual Slant Polarized Dual Band (4 Port) Antenna ...
electrical specifications Electrical Specification Header High Band Arrays (1695-2690 MHz) Ports 1-4 Frequency Band MHz 1695-1880 1850-1990 1920-2200 2300-2500 2500-2690
Product Manual - rfstechnologies.com
Dimensions and Weight H x L x D: 3.5x19x17.1inches, feet not included (88x482x345mm), 20Lbs (9kg) H x L x D:10.5x16.9x10.2 inches, feet not included ... desktop, on a standard 19" rack or on the wall using the supplied mounting brackets. To maintain optimal performance, place the Dehydrator in a dry, well-ventilated location with ...
ts ch ta n o C y n D F - svmicrowave.com
Insert Arrangement 9-511-1 17-2 17-22 17-52 17-60 19-18 19-31 Number of Contacts 1 1 38 1 2 2 2 8 2 14 4 2 1 12 Contact Size 8 8 22D 8 12 8 8 22D 8 22D 8 8 12 22D Grounded ... Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information
N-Type Straight Solder Jack RG-402 0.141 Inch Conformable Times Tflex ...
Amphenol RF N-Type Connector Series Datasheet (Size: 303 kb) 082-6784 PDF Customer Drawing (Size: 290 kb) 082-6784 STP 3D Model (Size: 1757 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-19. N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 172113.
N-Type Straight Clamp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
082-209-1006 PDF Customer Drawing (Size: 266 kb) 082-209-1006 IGS 3D Model (Size: 937 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-19.
21-032905-011 (SOCKET) CABLE WITH FOIL SHIELD TRIMMED ... - Amphenol
Type M38999 Series I & III, Size 8 Installation Instructions See table for 4 pair cable recommended, crimp tool settings, crimping tools, positioners and insertion/removal tool information. A 1. Cut cable for assembly of octonet contacts. Note: Contact assemblies of opposite gender should be assembled at cable junction
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF ...
P4-BBUULL20-J1 - Amphenol Antenna Solutions
Dimensions 2050 x 430 x 245 mm (80.7 x 16.9 x 9.6 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING ... Front-to-Back Ratio, Total Power, ± 30° dB 19.3 21.9 23.5 19.6 22.2 20.5 First Upper Side Lobe Suppression dB 16 16.3 18.1 17 20.8 21.2
NPI-19 Series NovaSensor Low Pressure Sensors
NPI-19 Series Specifications Operating Constant Current (1.5 mA) Constant Voltage (10 V) Value Notes Value Notes General Pressure Ranges 2 .5 PSI 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 5 PSI 0 to 5 psi (0 to 345 mbar) 34.5 KPa 0 to 5 psi (0 to 345 mbar) 34.5 KPa
apc07 | Amphenol Global Search | Amphenol
apc07-8-4p | Amphenol Global Search | Amphenol retention wedge awm-4p 43.7 19.6 19.2 standard molded color is grey. additional colors shown in part number chart are available via special order. color part number part number chart grey black blue brown green red white yellow atm04-4p atm04-4p-blk atm04-4p-blu atm04-4p-brn atm04-4p-grn atm04-4p ...
AMPHENOL PART NUMBER CONFIGURATION U95 - T4 XXXX1 - 1 A JUL12/13
dimensions are in millimeters jan 19/15 unless otherwise specified added heat sink options 1.0 0.15 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date approved designed 1 of 5 or used for manufacturing puposes without permission from amphenol canada corp.
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 1 M 12G
095-850-189-XXX PDF Customer Drawing (Size: 317 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 39.37 in (1000 mm) Cable Type: Belden 4855R: Connector 1 Part Number: 031-70537-12G: Connector 2 Part Number: