Search Results for glock 19 dimensions
rt001619p | Amphenol Global Search | Amphenol
B RT001619P*H B1 - Amphenol Sine rev description date revisions eco by appr 1 1 b1 rt001619p*h eco-mate,receptacle, size 16,19pos,pin. b1 - released drawing jun-17-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm
PRODUCT DATA DRAWING F DCN 47710 07/18 STW DESCRIPTION
interpret dimensions and tolerances date approved revision history description see notes sv microwave, inc. scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf8015-6002 the information contained in this drawing 3) break corners & edges ...
Indoor ceiling mount antenna, TETRA/UHF 380 - 470 MHz - AMPHENOL PROCOM
Dimensions 231 x 81 mm / 9.09 x 3.19 in. Weight Approx. 0.42 kg / 0.93 lb. Mounting 3 holes in base provided for ceiling mounting Environmental Operating Temperature Range -40 °C to +70 °C Ingress Protection IP54 ORDERING Model Product No. Frequency Indoor ceiling mount antenna, TETRA/UHF 380 - 470 MHz 802.00.05.00 380 - 470 MHz 802.00.05.00 ...
Model 422E36 | PCB Piezotronics
0.19 µV/√Hz-134 dB [3] Spectral Noise (10 kHz) 0.10 µV/√Hz-140 dB [3] Capacitance (Maximum allowable at input) 2000 pF: 2000 pF: Resistance (Minimum required at input) ... Size - Length: 3.4 in: 86 mm: Weight: 1.1 oz: 31 gm * All specifications are at room temperature unless otherwise specified.
Band Reject Filters BRF 2/...-125 - amphenolprocom.com
The large dimensions also mean a high power rating. Unloaded Q of a single cavity is approx. 4500. High frequency stability on temperature and power. Mounted on 19” brackets. ** Specifications. Electrical; Model: BRF 2/1-125: BRF 2/2-125: BRF 2/3-125: Frequency: 140 - 175 MHz: Max. Input Power: 300 W @ 0.5 dB IL
Model 333B32 | PCB Piezotronics
Model 333B32:Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., adhesive mount
B260 50/200kHz, 1kW, w/ FB, Raymarine DSM, DT - AIRMAR EMEA
The 50 kHz is excellent at deep-water detection, and its wide, 19° beam yields broad coverage under the boat. The thru-hull, B260 model has a bronze housing and is also available in stainless steel (SS260) for installation in metal hulls. Installed with the included, custom-fitting, High-performance Fairing, the B260 gives excellent results at ...
RELEASED DRAWING JUN-27-2014 BEN TOMMY - Amphenol Sine
ECO-MATE,RECEPTACLE, JAM NUT,SIZE 12,3POS,SOCKET. B1 - RELEASED DRAWING JUN-27-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
RT061619PNHEC03 19 Position Plug, Male, Shell Size 16, Silicone Seal ...
19 Position Plug, Male, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. RT016DCG Receptacle Dust Cap with Chain. Compatible to part # UT016DCG. REQUEST A QUOTE. RT016RL Receptacle Dustcap with Nylon Cord, Made of Rubber, Shell Size 16. REQUEST A QUOTE. RT001619PNH Receptacle, Square Flange, 19 Position ...
Model 2575 | PCB Piezotronics
Size - Height (with grid) 0.748 in: 19 mm: Size - Height (without grid) 0.668 in: 17 mm: Weight: 1.08 oz: 30.6 gm [1] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-20: Calibration of precision condenser microphones: 1: Product Documents.
rjftv | Amphenol Global Search | Amphenol
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 Connectors. Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
RP - svmicrowave.com
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smpm fd male to 1.85mm e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1132-6147 www ...
Model 483C15 | PCB Piezotronics
Size - Width (nominal ) 19 in: 482.6 mm: Size - Depth (nominal ) 13.7 in: 348 mm: Weight: 6.25 lb: 2.83 kg * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: Product Documents. Datasheet. Product Specifications Product Manual
8d reports | Amphenol Global Search | Amphenol
2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 21.0 69 Outer Conductor 3.00 10 Loop 24.0 79
Duplex Filters DPF 2/...-125 - AMPHENOL PROCOM
The large dimensions also mean a high power rating. High frequency stability on temperature and power. Mounting brackets for 19” mounting included. Please specify the frequencies for Tx and Rx when ordering. Specifications. Electrical; Model: DPF 2/22-125: DPF 2/33-125: DPF 2/33-125: Frequency:
6.0 ± 0.2 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to SMPS Size 16 Pin 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPS-047-P16DSMPS-060 DRAWN 2022-10-19 16:03:33
backshell connector | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links.
Band Pass Filters BPF 4/...-250 - amphenolprocom.com
The large dimensions also mean a high power rating. Unloaded Q of a single cavity is approx. 8000. High frequency stability on temperature and power. 19” mounting brackets are available as an option. Specifications. Electrical; Model: BPF 4/1-250: BPF 4/2-250: BPF 4/3-250: Frequency: 66 - 88 MHz: Max. Input Power
slimsas plug | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 Amphenol ... Search Results for C10-754955 Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type Part Number C10-765463-060 C10-765463-040 C10-765463-020 Part 1: Package Contents 4 1: Plug housing 2: Terminal 3: Sleeve -- Not needed for 2AWG 4: Clip Part 2: Receptacle Assembly Step 1: 2AWG/4AWG/6AWG wire cuting and ...