Search Results for glock 19 dimensions
High Speed Contact from Amphenol Can be used in Harsh Environments
Available in size 8 crimp termination style or with PC tails, these robust contacts are gold plated and supplied with gold over nickel on mating parts. The outer contact has a rugged wall section for durability. According to EN60068-1, Quadrax contacts are rated IP67-IP69K in mated condition.
UHF Straight Clamp Plug RGB Non-Constant Impedance | 083-756 - Amphenol RF
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. UHF Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 182103. UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 182130-10.
ARINC 801 Fiber Optic Series - Amphenol-Air LB
Shell Size 11 Shell Size 13 #11-02 #13-04 Shell Size 15 #15-06 Shell Size 17 #17-08 . Shell Size 19 #19-12 . A L . a. B M UK D. C S N VJ P hR . D . E H Y. F G K. Shell Size 21 #21-16 Shell Size 23 #23-24 Shell Size 25 #25-32 . Receptacle Grommet Face: Receptacle Grommet Face . H . G. D C . C F . Shell DSize 11 D. Shell Size 13 . Shell Size 15 ...
Singlemode LC/UPC Fiber Optic Attenuator - buy.customcable.com
Buy Singlemode LC/UPC fiber optic attenuators online at buy.customcable.com. Custom Cable, Inc. is a manufacturer of high-quality custom fiber optic cable assemblies and components.
BMZ (Size 8) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable ...
SV Microwave proudly presents the BMZ (Size 8) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0279.
Triax Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. Triax Straight Clamp Plug Non-Constant Impedance 082-5773-1. Triax Right Angle Clamp Plug Non-Constant Impedance 082-5772-1.
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
3FA1-NXSJ-C01W0 PDF Customer Drawing (Size: 220 kb) 3FA1-NZSJ-C01W0 STP 3D Model (Size: 2385 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
AMC to SMA Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of AMC to SMA Cable Assemblies designed for radio frequency applications. AMC to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
Size Category: Standard: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 mm 095-902-567-300. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 250 mm (9.84 Inches) 095-850-294M025.
Model 034K20 | PCB Piezotronics
Specifications; Documents & Downloads; 4-conductor, low noise, shielded FEP cable,20-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 034 cabling Model EH connector Model JW connector. Specification Notes. English: SI:
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm 172270. N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 082-B0202-2218.
Mining Cable Super-Trex Type G-GC Cable - amphenol.com.au
Fitting Size matches application. **** When terminating type G-GC cables, follow the manufacturer’s instructions included in the termination kit to ensure a safe and reliable termination. TPC Wire & Cable / USA 800-521-7935 / Canada 800-545-0122 / Mexico 001-877-283-1696 / tpcwire.com
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. Mini-UHF Straight Crimp Plug RG-59 RG-62 50 Ohm 081-181-RFX. Mini-UHF PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 081-119-1008.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 72 inches ARC 095-909-173-072.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm 122114. TNC Straight Receptacle Jack Solder Cup Press-Fit 50 Ohm 122955.
High Power Planforms - アンフェノールジャパン株式会社
Current Rating size #20 contacts: 7.5A d.c. size #16 contacts: 13A d.c. size #10 contacts: 33A d.c. size # 8 contacts: 60A d.c. size # 4 contacts: 100A d.c. Shell to Shell Continuity 10mΩ maximum for finishes ZN, RW, RF, SS & RB Contact Resistance size #20 contacts: 4.70mΩ size #16 contacts: 2.00mΩ size #10 contacts: 0.85mΩ size # 8 ...
hsd-nasp-pcb-2b | Amphenol Global Search | Amphenol
Search Results for hsd-nasp-pcb-2b High density and low mated force PCB connector HDB3-HSB3 Technical Specifications Mechanical characteristics HDB 3/HSB Mating force per contact (N) 0.4 Unmating force per contact (N) 0.4 Durability cycles 100,000 Sinusoidal vibrations (10 to 2000 Hz) micro discontinuity 10ns IAW MIL-STD-1344 method 2005, test ...
Data Sheet R-Series V RH5 POWERLINK - Temposonics
2 Temposonics® R-Series V RH5 POWERLINK 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)