Search Results for glock 19 dimensions
BNC Straight Crimp Plug Mogami 30AWG 50 Ohm | 112722 - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-71043. BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-71000-RFX.
Amphenol Network Solutions > Products > Power > DC Power ...
Gain the convenience of circuit breakers for traditional power distribution with this factory-configured panel. All breakers come pre-loaded so you receive a panel that's ready to be deployed directly into the equipment rack. These panels are being replaced by our newer 300CB08 panel!
Charles Universal Broadband Enclosure CUBE-SS4B228LN1 General ...
5RU, 19" HORIZONTAL RACK MOUNTING WITH EIA HOLE SPACING ... SPECIFICATIONS Physical Weight Approx. 576 lbs. as shipped Electrical Battery Disconnect Breakers 18-908176-0 Thermal HVAC System 48VDC, Vikinor VAK-3000-DC Cooling Capacity 12000BTU DAC 243CFM, Delta PFB1248UHE-EP
38999 RAM-LOCK - amphenol.co.jp
Shell Size - Insert Arrangement Contact Type Alt Rotation Lanyard Length Code* Modification (Optional) TVRAM -06 DZ 11-35 P A C 2. SHELL TYPE CABLE MOUNTED PLUG-06 In-Line Plug ... 15-18 15-19 15-35 15-97 6. ALTERNATE ROTATION N C A D B E 5. CONTACT TYPE CRIMP P Pin S Socket A Pin-Less Contacts B Socket-Less Contacts
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 ... A 5 19.8 6.8 kΩ to 27 kΩ 6.8 kΩ to 27 kΩ .0 kΩ to 6.8 kΩ ...
SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm | 132259 - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack 0.81 mm Micro-Cable Bulkhead Rear Mount 50 Ohm IP67 901-10793.
Pwrblade ULTRA Connector System | Power Solutions | Amphenol
PwrBlade® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal.
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 10 inches 095-725-115-100.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Module Options and Dimensions Hardware and Tools. Installation Instructions. Amphenol VITA Compliant Connectors High-Speed OpenVPX VITA 46, VITA 66.1, VITA 66.4, VITA 66.5, and VITA 67 ...
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112627 - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Jack 4-Hole Flange 75 Ohm 112524N-75. BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71059-1010.
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.232 Post 0.140 PTFE 132318-11.
Model 034K20 | PCB Piezotronics
Specifications; Documents & Downloads; 4-conductor, low noise, shielded FEP cable,20-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 034 cabling Model EH connector Model JW connector. Specification Notes. English: SI:
BNC Straight Crimp Plug RG-316DS RD-316 50 Ohm | 112512
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112725. BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 112639.
Product Data Sheet - Temposonics
POSITION MAGNET SELECTIONS (Drawing dimensions are for reference only) Magnet dimensions and mounted magnet dimensions Description Part number Captive-sliding magnet, Style S For Model RP profile-style sensor 252182 40 mm (1.58 in.) 25 mm (1 in.) 9 mm (0.35 in.) 57 mm (2.24 in.) 14 mm (0.55 in.) Rotation: Vertical: 18° Ball-jointed arm (M5 thread)
Model TLD339A37 | PCB Piezotronics
Model TLD339A37:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature co
Mini-BNC Right Angle PCB Jack Through Hole 75 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. Mini-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm 031-70335. Mini-BNC Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-70333.
RECOMMENDED MOUNTING HOLE DIMENSIONS - Amphenol RF
MOUNTING HOLE DIMENSIONS. Author: AMPHENOL RF Created Date: 12/17/2012 2:50:05 PM ...
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112509 - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Receptacle Jack Flat Tab Bulkhead Rear Mount 50 Ohm Hermetic 031-4237-1000. BNC Straight Crimp Jack Belden 1505A AT&T 734 Bulkhead Rear Mount 75 Ohm 112970.
Technical features - rfstechnologies.com
MECHANICAL SPECIFICATIONS Plating Outer/Inner Silver Length mm (in) 109 (4.29) Outer Diameter mm (in) 154 (6.06) Inner Contact Attachment Spring Finger PRODUCT DATASHEET 618EIA-CE-002 6-1/8" EIA Coupling Element 618EIA-CE-002 REV : A REV DATE : 03 Dec 2008 www.rfstechnologies.com ... 4/5/2024 5:19:52 AM ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times ... - Amphenol RF
3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENBRJ-C01-3 STP 3D Model (Size: 2409 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)