Search Results for gold 6248 socket
MP24M23F Pin Contact, Machined, Gold Flash, Wire Range 24-26 AWG
MS24M23F Size 20 Socket Contact, Machined, Gold Flash, 13A, Wire Range .14-.25mm², 24-26 AWG-Size 20 Socket Contact, Machined, Gold Flash, 13A, Wire R Call Us 1-800-394-7732 My Account
SS28W2F Size 20 Stamped & Formed Socket Contact, Gold Flash - Amphenol Sine
Size 20 Stamped & Formed Socket Contact, Gold Flash Plating, Wire Range28-30AWG, 3 Tangs. 3,000 pcs. Reel Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS28W2G10 Size 20 Socket Contact, Stamped, Gold 10µ" over Nickel, 5A, Wire ...
AT62-16-0144 | Stamped & Formed Gold-Plated Female Contact, Standard Socket
AT62-16-0144 - Stamped & Formed Gold-Plated Female Contact, Size 16. Comparable to PN# 1062-16-0144
HN 02 010 0158 2 - 1.0mm socket contact, gold plated, wire g
HN 02 010 0158 2 - 1.0mm socket contact, gold plated, wire gauge 0.25-0.09mm². Stamped contacts on reel, 2000 pcs-1.0mm socket contact, gold plated, w Call Us 1-800-394-7732
AT62-210-1231 | Solid Machined Gold-Plated Female Contact, Standard Socket
AT62-210-1231 - Solid Machined Gold-Plated Female Contact, Size 12. Comparable to PN# 0462-210-1231
Circular Connectors | Products - Amphenol
The original SOCA connector to supply power to hoist motor in stage lighting with 7 gold plated contacts for high conductivity & durability. ... This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet ...
Gold Plating On Connectors - SV Microwave
Any connector featuring a socket is also gold-plated, as its base, typically heat-treated Beryllium Copper, is prone to corrosion if unprotected. Passivated Stainless Steel and Other Alternatives. While gold plating on connectors offers numerous advantages, several alternatives exist, including nickel, silver, and passivated stainless steel.
SS20W2G15 Socket Contact, Stamped, Gold 15µ", Wire Range .3
Socket Contact, Stamped, Gold 15µ", Wire Range .34-.50mm², 20-22 AWG, with 3 prongs. REPLACES PN SS20W1G15 Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire Range .34 ...
MS10B23G10 Socket contact, 2.5mm, 10µ gold plating over nick
MS10B23G10 Socket contact, 2.5mm, 10µ gold plating over nickel . MS10B23G10 Socket contact, 2.5mm, 10µ gold plating over nickel. $0.00
AT62-201-2031 | Solid Machined Gold-plated Female Contact; Standard ...
AT62-201-2031 Solid Machined Gold-Plated Female Contact, Size 20. Comparable to PN# 0462-201-2031-AT62-201-2031 Solid Machined Gold-Plated Female Cont. Call Us 1-800-394-7732; My Account; Home; ... ATM Series Socket, Female. PART NUMBER: AT62-201-2031. Datasheet: View / Download 3D Model: View/Download. 7.5. SPECIFICATIONS: Product Type ...
AT62-14-0144 | Stamped & Formed Gold-Plated Female Contact, Standard Socket
AT62-14-0144 - Stamped & Formed Gold-Plated Female Contact, Size 16, 14-18AWG, Comparable to PN# 1062-14-0144 View/Download Heavy Equipment,Agriculture,Construction,Transportation,Off Road,Mining,Industrial,Railway,Automotive,Diagnostics,Marine,Water Resistance,Harsh Environments
SC000044 1.0mm socket contact , 22-18AWG. Gold plated - Amphenol Sine
SC000044 1.0mm socket contact , 22-18AWG. Gold plated -1.0mm socket contact , 22-18AWG. Gold plated . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors ...
VN0201600022 1.6mm gold socket (female) stamped single cont - Amphenol Sine
1.6mm gold socket (female) stamped single contacts in plastic bag. 100 pcs. Related Items. TA0000163 Crimping die for TA series hand crimping tool. Heavy|mate® Series M. REQUEST A QUOTE. TA 0500 Series hand crimping tool for single contacts. Wire gauge 0.5-1.5mm². REQUEST A QUOTE. Browse Similar Items ...
SS20M2T Size 16 Socket Contact, Stamped, Tin plating over N
SS20M2G5 Size 16 Socket Contact, Stamped, Gold 5µ" over Nickel, 13A, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs REQUEST A QUOTE SS20M2G10 Size 16 Socket Contact, Stamped, Gold 10µ" over Nickel, 13A, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs
PRMSeries - Amphenol
Contacts SureSocket™ Spring: Copper Alloy, Gold-Plated RADSOK® Spring: Copper Alloy, Silver-Plated Contact Barrel Range 2.4mm: 10-20AWG; 4.0mm: 6-16AWG ... 2 Position, Female Plug, Socket, PRM Series™, 10-12AWG SureSocket™ Machined Contacts Mates with: PRM2400-G2-PNL 2.4mm Up to 32A 250 PRM2400-G3-PLG Kit, 2 Position, Female Plug, Socket ...
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. RADSOK® RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. ...
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
• Gold, Gold Flash, Tin, and Silver plating options available Stamped & Formed Contacts ... Male Pin Female Socket Endcap MP18W23x MS18W23x 20 - 18AWG 0.50 - 0.75 mm² Yes MP20W23x MS20W23x 22 - 20AWG 0.34 - 0.50 mm² Yes MP24W23x MS24W23x 26 - 24AWG 0.13 - 0.25 mm² Yes
contac socket 22d | Amphenol Global Search | Amphenol
The socket contacts are probe proof and all contacts are rear removable. Available in sizes 10 power, 12, 16, 20 and 22D contacts are plated in the standard 50 micro inches minimum gold, with 100 micro inches as an option. Fiber optics, extended life and shielded coaxial contacts are also available in a
SC000039 3.6mm socket contact, 12-8AWG , Gold plated
SC000039 3.6mm socket contact, 12-8AWG , Gold plated-3.6mm socket contact, 12-8AWG , Gold plated . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors ...