Search Results for headers
HO1508-XX-X00 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Backplane Connectors | High Speed Backplane | Board-to ... - Amphenol CS
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
AirMax VS BACKPLANE/MIDPLANE CONNECTORS - Amphenol CS
AirMax VS ® BACKPLANE/MIDPLANE CONNECTORS OVERVIEW The AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. This technology, invented by FCI, enabled
Millipacs® 2mm Hard Metric Series - Right Angle - Amphenol CS
Title: Millipacs® 2mm Hard Metric Series - Right Angle Author: Amphenol Subject: Millipacs® is a 2mm modular, Board-To-Board Interconnection System in Hard Metric (HM)configuration designed in accordance with IEC 917, IEC61076-4-101 andTelcordiaGR-1217-CORE standards.
EB560 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SCA-2 CONNECTOR SYSTEM - Amphenol CS
SCA-2 CONNECTOR SYSTEM OVERVIEW The SCA-2 (Single Connect Attachment-2) connector system consists of headers and receptacles that enable the HDD
TABLE OF CONTENTS Section page no. - Amphenol CS
vertical headers, signal IMLA’s may have tails in line for standard backpanel applications or they may have jogged tails for shared via orthogonal midplane applications. Because all ZipLine™ vertical headers use the same housing, it is possible to load a mix of standard backpanel signal IMLA’s and shared hole midplane
Millipacs series 2mm Hardmetric connectors for CompactPCI - Amphenol CS
Vertical Headers Right Angle Receptacles Backpanel Shrouds Colour coding Keys Other options in the range Higher data rate up to 25Gbps Mix of low power and high power Mezzanine, Co-Planar or IO Protective covers Popular version for Compact PCI application. Millipacs® Overview
Metral Power & Coax | FCI Basics | High Power and Coax Connectors ...
FCI Basics Metral® power, high power and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are compliant to IEC 61076-4-104 and Telcordia GR-1217-CORE.
EBY Electro - VC5350M Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
NUMBER GS-12-1223 PRODUCT SPECIFICATION - Amphenol CS
number gs-12-1223 type product specification title page revision econostik™ headers 3 of 10 b authorized by date zheng kun hu 2014-6-20 classification
Minitek® 1.50mm Wire-to-Board | FCI Basics - Amphenol CS
FCI Basics Minitek® 1.50mm solution includes terminals, crimp housings and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.
VC1508M-XX-520 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - VC1381M Series - 3.81mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
86093967814765E1LF | DIN 41612 | Amphenol
86093968813765V1LF. Din Headers and Receptacles, Backplane connectors, Right Angle Receptacle Solder-to-Board Style R 96 ways, Class I, Tail Length: 3mm
Amphenol’s Connectors for Medical Surgical Equipment
Millipacs Backplane Connectors. Compliant with IEC 917, IEC 61076-4-101 industry standards, and offering a 2.00 mm grid interconnection system, Millipacs ® is ideal for rugged environments. With features like two-beam twisted tulip contacts, EMI shielding, coding, guiding, and high operating temperature capabilities, these connectors excel in demanding medical-surgical applications, serving ...
Power Connectors - Positronic The Science of Certainty
When it comes to electronics, power is essential. Power connectors act as the vital link between a device and its source of power. In consumer electronics, power connectors are what you plug into the wall receptacle.
T800M2030000RD | Amphenol Global Search | Amphenol
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
VO1500-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
86094327113748ELF | DIN 41612 | Amphenol
86094328114748V1LF. Din Headers and Receptacles, Backplane connectors, Straight Receptacle Solder-to-Board Style C 32 ways, Class III, Tail Length: 4mm