Search Results for headers
RUGGED VPX - Amphenol Aerospace
Jar S • Phone: 607 643- 1845 • Email: sibravaamphenol-aao.com COMPLIMENTARY PRODUCT: 10-646402-272X PROTECTION CAP (.841) CONNECTOR J1 4PAIR QUAD CONTACT (21-032907-001) 4 PLACES MS51957-13 SCREW NAS620C4 WASHER
TABLE OF CONTENTS Section page no. - amphenol-cs.com
AirMax VS® press-fit headers are offered in 150, 120, 96, 90, 72, and 54-position right angle configurations with or without end walls. The AirMax VS® press-fit orthogonal header and receptacle are available in a 48-position configuration without end walls. Compliant press-fit tails provide a reliable electrical connection between the
HM2P89PD8111N2LF | Millipacs® | Amphenol
Millipacs®, Back Plane Connectors, 2mm Hard Metric Series 8 row vertical Press-Fit Header, Type F with 88 Signal Pins and RoHS compatible
By Product Name - Amphenol CS
A. AgilBrick™ 1.27mm Board-to-Board Header G802 ; AgilBrick™ 2.00mm Board-to-Board Header G825 ; AgilBrick™ 2.54mm Board-to-Board Header G800
77313-120-24LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, 2.54 mm Pitch, Vertical, Double Row,Through Hole, 24 Positions
77313-118-04LF | BergStik® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 4 Positions.
67996-114HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 14 Positions, 2.54 mm (0.100in) Pitch
HM2P07PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
67996-406HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 6 Positions, 2.54 mm (0.100in) Pitch
86093967123755E1LF | DIN 41612 | Amphenol
86093968124755V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C, 96 ways, Class II
EBY Electro - HO1525L-04-500 Series - 5.00mm Spacing - PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
77313-402-50LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, 2.54 mm Pitch, Vertical, Double Row,Through Hole, 50 Positions
Board-Level Connectors | Products - Amphenol
BergStik® FCI Basics 2.54mm unshrouded headers are available in SMT, THT, press-fit, stacking, and PIP versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions.
PV Product Presentation - Amphenol CS
Amphenol . Communications Solutions. PV ® Wire to Wire 1/2. 5 PV ® Latch for flying connection. Type Part Number. PV ® Latch Single Row 67008-001LF. PV ® Latch Single Row 67009-001LF
EB1550A Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
77311-101-02LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-101-02LF.
EBY Electro - VC1870M Series - 10.16mm Spacing - PLUGGABLE HEADERS ...
Maximum number of positions: 36 Centerline Spacing: 10.16mm Spacing (0.400") See DIMENSIONAL DRAWINGS. FEATURE: Vertical, Triple Solder Pin. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 55 Amps MECHANICAL:
EBY Electro - HO1525R-04-500 Series - 5.00mm Spacing - PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Mobile Networks | Markets - Amphenol
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components.
t812 idc | Amphenol Global Search | Amphenol
Search Results for t812 idc AMPHE-DANTE ADAPTERS - Amphenol Sine • IDC or IDC 110 punch down terminals • RJ45 feedthrough panel connectors • Shielded or non-shielded • LED indicators in a variety of colours.