Search Results for headers
EBY Electro - VC1350M Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HM2P89PD8111N2LF | Millipacs® | Amphenol
Millipacs®, Back Plane Connectors, 2mm Hard Metric Series 8 row vertical Press-Fit Header, Type F with 88 Signal Pins and RoHS compatible
orthogonal curvilinear | Amphenol Global Search | Amphenol
AirMax VS® Orthogonal mid-plane interface features two back-to-back AirMax VS® headers oriented at 90 degrees to each other. The headers connect 16 differential signal pairs through shared vias in the mid-plane, providing a direct, high-speed connection while eliminating traces on the mid-plane.
EBY Electro - TB7 Series - 0.437 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HM2P95PD8110N2LF | Millipacs® | Amphenol
Millipacs®, Back Plane Connectors, 2mm Hard Metric Series 8 row vertical Press-Fit Header, Type DE with 200 Signal Pins and RoHS compatible
PS500 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
VC1500M-XX-510 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Board-Level Connectors | Products - Amphenol
FCI Basics Metral® 2000 Series is a high-speed 2mm backplane connector system of vertical headers. The 2000 Series features a unique stripline structure that allows having improved signal performance when routed in either a single-ended or a differential pair configuration.
68001-103HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 3 Positions, 2.54 mm (0.100in) Pitch.
Components of a Control Cabinet - Amphenol CS
Control cabinets are vertical enclosures with servo drives and other electromechanical components that control or monitor machinery and factory systems associated with it. The control cabinet is a stainless steel box, which can either be wall-mounted or a standalone module on the floor.
EBY Electro - EB258 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB4862-XX-X00 Series - 7.62mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
8600 Series - 0.375 " Spacing - EBY Electro
Maximum number of positions: 20 Centerline Spacing: 0.375" (9.53mm) See DIMENSIONAL DRAWINGS. FEATURE: Dual Level, Parallel Contact Pins. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 20 Amps Wire Range Min / Max: 12-22AWG MECHANICAL:
87567 | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of sca-2. Contact us today for more details of sca2 , part number 87567 -001LF. The SCA-2 (Single Connect Attachment-2) connector system consists of headers and receptacles that enable the HDD (Hard Disk Drive) to backplane interface in enterprise storage systems.
Mobile Networks | Markets - Amphenol
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components.
54202-G0805LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions, 2.54 mm (0.100in) Pitch.
Connectors | Products - Amphenol
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR5 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. 262 positions SO-DIMM connector is available in 4.00mm height with the standard option.
Board-Level Connectors | Products | Amphenol
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements.
Teradyne | Amphenol Global Search | Amphenol
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems.
EB458 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...