Search Results for headers
95278-402B04LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 4 Positions, 2.54mm (0.100in) Pitch.
95157-208LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Surface mount, Double Row, 8 Positions, 2.54 mm (0.100in) Pitch.
77311-105-32LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-105-32LF.
HM2P60PDE120N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type C without Peg, 55 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant
HM2P87PD8111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 8 Row Vertical Header, Type D with peg 2.5mm, 176 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
HM2P65PDE120N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type AB, 125 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant
Wind Turbine | Renewable Energy | Interconnect Solutions - Amphenol CS
Wind turbines provide a green energy solution, by converting the kinetic energy from winds to electric power. From controlling the blade and turbine speeds to prevent damage caused by heavy winds to effectively channelizing the power from generator to the grid, a network of devices like Turbine controller, Inverter and Converter are in constant motion.
HM2P95PDF1J0N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type DE, 200 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant
67997-120HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch
68020-116HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right angled Header, Through Hole, Double Row, 16 Positions, 2.54mm (0.100in) Pitch.
10027011-106HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angled Header, Surface Mount, Single Row, 6 Positions, 2.54 mm (0.100in) Pitch.
EB1790 Series - 9.52mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
77311-122-27LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-122-27LF.
HM2P66PM5111GFLF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type AB 22, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles-Rear Plug up and ROHS Compliant
EB1350M Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HM2P67PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type AB 19, 95 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
68001-405HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 5 Positions, 2.54 mm (0.100in) Pitch.
HM2P89PD8111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 8 Row Vertical Header, Type F with peg 2.5mm, 88 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
77313-422-54LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, 2.54 mm Pitch, Vertical, Double Row,Through Hole, 54 Positions
PS603 Series - 3.50mm Spacing - PIN STRIPS Terminal Block - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...