Search Results for headers
68001-236HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 36 Positions, 2.54 mm (0.100in) Pitch.
HM2P70PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type B22, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
IT Datacom | Markets - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
68016-408HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angle Header, Through Hole, Single Row, 8 Positions, 2.54 mm (0.100) Pitch.
HM2P95PDG1N0N2LF | Millipacs® | Amphenol
Millipacs®, Back Plane Connectors, 2mm Hard Metric Series 8 Row vertical Press-Fit Header, Type DE with 124 Signal Pins and RoHS compatible
54202-G0805MLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions, 2.54 mm (0.100in) Pitch.
68001-110HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 10 Positions, 2.54 mm (0.100in) Pitch.
HM2P88PKK177GFLF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type E, 200 Signal Pin, Press Fit Tail, 250 mating cycles-Rear Plug up and ROHS Compliant
95293-101A03LF | BergStik® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Single Row, 3 Positions
67997-224HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 24 Positions, 2.54 mm (0.100in) Pitch
Millipacs® Hardmetric Connectors for Industrial Applications
Amphenol offers most reliable 2mm Hardmetric series Millipacs ® Backplane connectors.. With high-reliability features, stacking, standard length modules, EMI top & bottom shielding, hot swapping capability, density, and durability Amphenol’s Millipacs ® is one of the best solutions available in the industry for rugged and reliable applications in multiple industrial segments.
77311-118-24LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-118-24LF.
68015-203HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Single Row, 3 Positions, 2.54 mm (0.100in) Pitch.
67997-106HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 6 Positions, 2.54 mm (0.100in) Pitch
HM2J09PE5118N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, 5 RowRight angle Header Type C Press Fit , Shielded with 4 mm Top Shield , 250 mating cycles ROHS Compliant
77313-827-34LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, 2.54 mm Pitch, Vertical, Double Row,Through Hole, 34 Positions
69190-404 | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, 04 Positions, 2.54 mm (0.100in) Pitch.
68016-110HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angle Header, Through Hole, Single Row, 10 Positions, 2.54 mm (0.100) Pitch.
95278-801A08LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 8 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating
PS338 Series - 3.81mm Spacing - PIN STRIPS Terminal Block - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...