Search Results for headers
HM2P09PDE3G0N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant
EB792-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
GigaStax Rugged PicoConn - amphenol-aerospace.com
This board routes all the core signals on GigaStax Rugged onto headers for easy access, this includes:-Five gigabit ethernet ports: Routed onto five PicoBlade headers (using the same mapping as the rest of our boards).
77313-415-08LF | BergStik® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 08 Positions
Commercial Aerospace | Markets - Amphenol
Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products.
67997-240HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 40 Positions, 2.54 mm (0.100in) Pitch
95278-401B16LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 16 Positions, 2.54 mm Pitch, Vertical, Tin plating, 5.84 mm (0.23 in.) Mating
All Products - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
EBY Electro - EB855 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products - Amphenol
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing and is an ideal solution for blind-mate situations.
EBY Rising Clamp - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol VPX switch coupled with Samtec HQDP cable and Amphenol media converter CF-020010-29NZ for conversion of 16X channels of 10G-Base-KR to 10G-Base-SR 850nm multi-mode fiber optic links.
77315-424-30LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 30 Positions 2.54mm (0.100in) Pitch, Right Angle
EB430 Series - 7.00mm Spacing - EBY Electro
Maximum number of positions: 12 Centerline Spacing: 7.00mm Spacing (0.276") See DIMENSIONAL DRAWINGS. FEATURE: Push Button and Variable Pin Alignments. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 6 Amps Wire Range Min / Max: 16-22AWG MECHANICAL:
EB1120-XX-800 Series - 10.16mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Super Small Form Switches - Amphenol Aerospace
The UbiSwitch Baseboard is a breakout system designed to provide a compact (70mm x 70mm) plug and play system for UbiSwitch. UbiSwitch Baseboard provides 3 x 10Gbps on SFP+ cages and 8 x 1Gbps ethernet ports on Molex PicoClasp headers.
6U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
This 48-port 6U VPX-managed Ethernet Switch is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
Connectors | Products - Amphenol
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A.
EBY Pluggable Blocks - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB473-XX-302 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...