Search Results for headers
VC1508M-XX-500 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
VC1500M-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HC1508M-XX-500 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AgilLink™ 1.50mm Wire-to-Board Header - Amphenol CS
AgilLink 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
Board-Level Connectors | Products - Amphenol
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure.
Metral ® High Speed 2000 Series Backplane Connectors
Metral® 2000 Series from FCI Basics is a high-speed 2mm backplane connector system of vertical headers. These connectors support high speed applications with minimized crosstalk and are compliant to FUTUREBUS+
EBY Electro - VC1508-XX-510 Series - 5.08mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HC1500M-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
OverPass™ Cabled Backplane | High Speed - Amphenol CS
Amphenol CS offers high-speed cabled backplane solutions meeting 112G PAM4 PCIE SFF-TA-1016 standards supporting cable mating with backplane cable, press fit headers, right angle and orthogonal configurations.
Minitek®127 | Cable-to-Board | FCI Basics | Amphenol
FCI Basics Minitek®127 1.27mm connector system has an extensive range of modular connectors for all types of cable-to-board applications. Minitek®127 comes in three duplex plating versions .
86093487313765BBLF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093487313765BBLF.
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
HO1500-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
68786-202LF | Mini-Jump™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of Mini-Jump™, part number 68786-202LF.
Conan Lite 1.00mm Connector | Board to Board Connectors | Amphenol
Amphenol's Conan® Lite 1.00mm connectors are designed for reliable board-to-board connections, both in parallel and perpendicular applications. Available in 9-69 positions and 4.15-7.5mm mating heights.
Driving Safe with LV214 and USCAR Standards - Amphenol CS
The HSBridge+ connector system is an ideal solution for in-vehicle connections with high data rates of up to 5Gb/s supporting advanced infotainment, telematics, and camera devices across the automotive and commercial vehicle industries. These USB connectors feature headers that meet the requirements of the USCAR-30 standard and are performance tested in accordance with USCAR-2.
86093487313T55F1LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN 41612, part number 86093487313T55F1LF
86094647113785ELF | DIN 41612 | Amphenol
86094648114785V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C, 64 ways, Mil - Class
8609324G113755E1LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 8609324G113755E1LF.